ECMF02-2AMX6
Active
Education Design Win
Common-mode filter and ESD protection for USB 2.0 and MIPI/MDDI interfaces

Download datasheet

Product overview

Description

The device is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like MIPI D-PHY, MDDI or USB 2.0.

Also it can protect and filter one differential lane.

  • All features

    • High common mode attenuation:
      • -34 dB at 900 MHz
      • -20 dB between 800 MHz and 2.2 GHz
    • Large bandwidth: 1.7 GHz
    • Very low PCB space consumption
    • Thin package: 0.55 mm max.
    • RoHS package
    • High reduction of parasitic elements through integration

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ECMF02-2AMX6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ECMF02-2AMX6
Active
QFN-6L Industrial Ecopack2 10 2026-01-29T00:00:00.000+01:00

ECMF02-2AMX6

Package:

QFN-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ECMF02-2AMX6

Distributor availability of ECMF02-2AMX6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ECMF02-2AMX6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ECMF02-2AMX6

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors