- Qi Wireless Charging
- Qi standard compliance ensures a consistent, safe, and simple user experience with other Qi certified products
- Qi standard compliance ensures a consistent, safe, and simple user experience with other Qi certified products
- Foreign Object Detection (FOD)
- FOD provides detection accuracy and helps avoid overheating during charging
- Spatial Freedom
- Proprietary adaptive rectifier configuration (ARC) mode enhances the detection distance by up to 50% in all directions
- Fast Charging
- Extended power profile (EPP) speeds up charging time by up to three times
- High Efficiency
- Excellent energy efficiency with built-in power management
- Excellent energy efficiency with built-in power management

ワイヤレス・パワー:パーソナル電子機器から産業用アプリケーションまで
As a world leading supplier of wireless power solutions, ST wireless battery charger ICs cover all major standards and technologies across a complete transmitter and receiver chipset portfolio.
Qi certified wireless power solutions from 1W up to 100W
Our advanced wireless battery charging solutions currently feature in mid- to high-power applications such as fast charging smartphones, wearables, hearables, medical applications, and industrial tools.
Our solutions are optimized for different applications and are compliant with Wireless Power Consortium (WPC) Qi and other major wireless charging standards.
ST wireless power solutions enable faster high-power charging and better user experience. Critical safety features ensure protection for the end user, while breakthrough innovations like ARC mode help our customers build excellent market solutions involving wireless power.
The innovative ST Super Charge (STSC) protocol enables fast charging up to 100 W.
Key features
- Protection Features
- Protections include on-chip thermal management, and overvoltage and overcurrent protection to prevent overheating
- Protections include on-chip thermal management, and overvoltage and overcurrent protection to prevent overheating
- Reverse Charging Mode
- Receivers can operate as a wireless transmitter without any change in hardware design
- Receivers can operate as a wireless transmitter without any change in hardware design
- Sustainable Solution
- Charging sockets take space and allow water and dust to enter devices; eliminating them therefore extends product life
- Charging sockets take space and allow water and dust to enter devices; eliminating them therefore extends product life
- Reduced BOM Count
- Simplifying wireless power transmitter systems with less discrete components.
- Communication interfaces
- Inbuilt I²C, UART, SPI, and GPIO interfaces simplify parameter configuration.
- Inbuilt I²C, UART, SPI, and GPIO interfaces simplify parameter configuration.
Longevity Commitment
Most of ST’s wireless power ICs come with our 7-year longevity commitment.
Products
15W Qi-Compliant Wireless Power Receiver Solution
An integrated Wireless Power Receiver, the STWLC38 is designed to support Qi 1.3 specifications for inductive communication protocols supporting the 5W Baseline Power Profile and 15W Extended Power Profile. Its ultra-small form factor makes it suitable for a wide range of wireless power solutions from personal to industrial applications such as smartphones, wearables, fitness trackers, hearables, asset tracking devices, medical and healthcare equipment.
The highly efficient chip offers a host of features including Adaptive Rectifier Configuration (ARC) mode for enhanced spatial freedom and an embedded 32-Kbyte RRAM for programming flexibility as well as on-chip thermal management and protection features.
70 W Qi-compliant wireless power receiver solution
The STWLC98 is a highly integrated wireless power receiver suitable for applications delivering an output power up to 70 W. The chip has been designed to support Qi specifications 1.3 for inductive communication protocol with Extended Power Profile (EPP) and proprietary ST Super Charge (STSC) protocol for fast charging.
With an integrated low-loss synchronous rectifier and low drop-out linear regulator, the STWLC98 achieves high efficiency with low power dissipation.
Application examples
Turnkey solutions: end-to-end efficiency
Wireless Charger Receivers
Qi-compliant wireless charging ICs with higher efficiency, enhanced safety for wide range of applications.
Wireless Charger Transmitters
Qi-compliant transmitter ensures fast and stable single / multi-coil wireless charging for applications from 2.5 W to 100 W.
Discover our portfolio
Qi compliant wireless charging power receivers and transmitters
ST offers the industry’s widest wireless charging portfolio from 1W to 100W that is fully compliant with the Wireless Power Consortium Qi specification. We deliver best-in-class efficiency, safety, enhanced spatial freedom and design-in support for customized solutions combining our proprietary hardware technology, software algorithms and ST Super Charge.
Recommended resources


This on-demand webinar explains the workings of inductive wireless charging and some important aspects of the associated Qi standard, before deep diving into critical considerations surrounding coil coupling, efficiency, and a patented ST technology for achieving power transfer in worst case conditions.
In this webinar you will learn:
- The technical principles behind inductive wireless charging
- Important design considerations and key transmitter and receiver components
- ST product solutions and hardware and software support at your disposal
Qi-Compliant Wireless Power Solutions
ST wireless power ICs cover all major standards and technologies across a complete portfolio of transmitter and receiver chipsets. Our Qi-compliant solutions from 1 W to 100 W are optimized for different applications with breakthrough innovations such as ARC mode, and ST SuperCharge protocol to enable faster high-power charging and better user experience.