Loading spinner
Save to myST

Massagers

Foot massagers and massage chairs are widely used to provide muscle release and stress relief through automatic massage programs in order to accelerate muscle recovery, alleviate muscle pain, reduce heart rate, increase flexibility, improve circulation and promote better sleep. They offer precise control and allow users to adjust the speed control for desired massage intensity.  They usually combine recliners and several air cells driven by multiple electric motors and give the user the possibility to select the right massage program. The latest generations offer the possibility to connect to smartphones to provide insights on how massages are helping physical recovery or stress relief.

Our products and solutions

ST’s offering provides a broad portfolio of solutions that enable designers to create innovative massage devices integrating advanced features. A key product family is our fully integrated STSPIN motor drivers capable of driving all kinds of motors with a very level of positioning accuracy, very low power consumption and full motor protection. For higher power massagers our motion control devices can create a safe and gentle massaging experience. Other key products include high accuracy and low power motion sensors including embedded event detection features, sensor fusion and software tools that allow to build proprietary algorithms, power management devices to provide the power sources to remote sensing circuities, low power microcontrollers, and ultra-low power Bluetooth low energy system-on-chip for seamless communication with smartphones.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      STPOWER Studio, part of eDesignSuite: dynamic electro-thermal simulation software for STPOWER devices

      Evaluation tool software ST
      STSW-POWERSTUDIO

      Description:

      STPOWER Studio, part of eDesignSuite: dynamic electro-thermal simulation software for STPOWER devices
    • Part number
      Status
      Description
      Type
      Supplier

      FP-SNS-ALLMEMS1

      Active

      STM32Cube function pack for IoT node with Bluetooth Low Energy connectivity, digital microphone, environmental, and motion sensors

      STM32Cube Expansion Packages ST
      FP-SNS-ALLMEMS1

      Description:

      STM32Cube function pack for IoT node with Bluetooth Low Energy connectivity, digital microphone, environmental, and motion sensors

      X-CUBE-53L0A1

      Active

      Ranging sensor software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-53L0A1

      Description:

      Ranging sensor software expansion for STM32Cube

      X-CUBE-53L1A1

      Active

      Long Distance Ranging sensor software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-53L1A1

      Description:

      Long Distance Ranging sensor software expansion for STM32Cube

      X-CUBE-ANALOG1

      Active

      Multifunctional software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-ANALOG1

      Description:

      Multifunctional software expansion for STM32Cube

      X-CUBE-AWS

      Active

      AWS IoT software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-AWS

      Description:

      AWS IoT software expansion for STM32Cube

      X-CUBE-AZURE

      Active

      Microsoft Azure software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-AZURE

      Description:

      Microsoft Azure software expansion for STM32Cube

      X-CUBE-CLD-GEN

      Active

      Generic IoT cloud software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-CLD-GEN

      Description:

      Generic IoT cloud software expansion for STM32Cube

      X-CUBE-MEMS1

      Active

      Sensor and motion algorithm software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMS1

      Description:

      Sensor and motion algorithm software expansion for STM32Cube

      X-CUBE-MEMSMIC1

      Active

      Analog and digital MEMS microphone acquisition and processing software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMSMIC1

      Description:

      Analog and digital MEMS microphone acquisition and processing software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      AlgoBuilder

      NRND

      Application for the graphical design of algorithms

      Sensor software development tools ST
      AlgoBuilder

      Description:

      Application for the graphical design of algorithms

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BLEPROFILES

      Active

      BlueNRG-1 and BlueNRG-2 BLE Profiles SW package

      Wireless Connectivity Software ST
      STSW-BLEPROFILES

      Description:

      BlueNRG-1 and BlueNRG-2 BLE Profiles SW package

      STSW-BNRG-Mesh

      Active

      Mesh over Bluetooth Low Energy

      Wireless Connectivity Software ST
      STSW-BNRG-Mesh

      Description:

      Mesh over Bluetooth Low Energy

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      B-L475E-IOT01A

      NRND

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

      STM32L475VG STM32 discovery kits ST
      B-L475E-IOT01A
      NRND

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

      NUCLEO-F030R8

      Active

      STM32 Nucleo-64 development board with STM32F030R8 MCU, supports Arduino and ST morpho connectivity

      STM32F030R8 STM32 Nucleo boards ST
      NUCLEO-F030R8
      Active

      STM32 Nucleo-64 development board with STM32F030R8 MCU, supports Arduino and ST morpho connectivity

      NUCLEO-F070RB

      Active

      STM32 Nucleo-64 development board with STM32F070RB MCU, supports Arduino and ST morpho connectivity

      STM32F070RB STM32 Nucleo boards ST
      NUCLEO-F070RB
      Active

      STM32 Nucleo-64 development board with STM32F070RB MCU, supports Arduino and ST morpho connectivity

      NUCLEO-F103RB

      Active

      STM32 Nucleo-64 development board with STM32F103RB MCU, supports Arduino and ST morpho connectivity

      STM32F103RB STM32 Nucleo boards ST
      NUCLEO-F103RB
      Active

      STM32 Nucleo-64 development board with STM32F103RB MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L011K4

      Active

      STM32 Nucleo-32 development board with STM32L011K4 MCU, supports Arduino nano connectivity

      STM32L011K4 STM32 Nucleo boards ST
      NUCLEO-L011K4
      Active

      STM32 Nucleo-32 development board with STM32L011K4 MCU, supports Arduino nano connectivity

      P-NUCLEO-53L0A1

      Active

      VL53L0X Nucleo Pack - Includes VL53L0X Expansion board and STM32F401RE Nucleo

      VL53L0X Imaging evaluation tools ST
      P-NUCLEO-53L0A1
      Active

      VL53L0X Nucleo Pack - Includes VL53L0X Expansion board and STM32F401RE Nucleo

      STEVAL-BCNKT01V1

      Active

      BlueCoin Starter kit

      BlueNRG-MS Sensing ST
      STEVAL-BCNKT01V1
      Active

      BlueCoin Starter kit

      STEVAL-IDB008V2

      Active

      Evaluation platform based on the BlueNRG-2

      BlueNRG-2 Wireless ST
      STEVAL-IDB008V2
      Active

      Evaluation platform based on the BlueNRG-2

      STEVAL-STLCS01V1

      Active

      SensorTile connectable sensor node: plug or solder

      BlueNRG-MS Sensing ST
      STEVAL-STLCS01V1
      Active

      SensorTile connectable sensor node: plug or solder

      STEVAL-STLCS02V1

      Active

      SensorTile connectable sensor node: solder only

      - Sensing ST
      STEVAL-STLCS02V1
      Active

      SensorTile connectable sensor node: solder only

      STEVAL-STLKT01V1

      NRND

      SensorTile development kit

      - Sensing ST
      STEVAL-STLKT01V1
      NRND

      SensorTile development kit

      X-NUCLEO-CCA02M1

      NRND

      Digital MEMS microphones expansion board based on MP34DT01-M for STM32 Nucleo.

      MP34DT01-M STM32 Nucleo expansion boards ST
      X-NUCLEO-CCA02M1
      NRND

      Digital MEMS microphones expansion board based on MP34DT01-M for STM32 Nucleo.

      X-NUCLEO-CCA02M2

      Active

      Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo

      MP34DT06J STM32 Nucleo expansion boards ST
      X-NUCLEO-CCA02M2
      Active

      Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo