Product overview
Description
The M24M01 is a 1 Mbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 128 K × 8 bits.
The M24M01-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M24M01-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of –40 °C / +85 °C.
-
All features
- Compatible with all I2C bus modes:
- 1 MHz
- 400 kHz
- 100 kHz
- Memory array:
- 1 Mbit (128 Kbyte) of EEPROM
- Page size: 256 byte
- Additional Write lockable page (M24M01-D order codes)
- Single supply voltage and high speed:
- 1 MHz clock from 1.7 V to 5.5 V
- Write:
- Byte Write within 5 ms
- Page Write within 5 ms
- Operating temperature range:
- from -40 °C up to +85 °C
- Random and sequential Read modes
- Write protect of the whole memory array
- Enhanced ESD/Latch-Up protection
- More than 4 million Write cycles
- More than 200-years data retention
- Packages
- SO8 ECOPACK2®
- TSSOP8 ECOPACK2®
- WLCSP ECOPACK2®
- Unsawn wafer (each die is tested)
- Compatible with all I2C bus modes:
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.1 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |||
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M24M01-DFCS6TP/K | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | WLCSP | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M24M01-DFDW6TP | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | TSSOP-8L | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M24M01-DFMN6TP | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | SO8 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M24M01DFKW20I/90 | Active Product is in volume production. | WAFER | Industrial | N/A | 10 | 2025-01-01T00:00:00.000+01:00 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M24M01-DFMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24M01-DFDW6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24M01DFKW20I/90 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24M01-DFCS6TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24M01-DFMN6TP NRND
M24M01-DFDW6TP NRND
M24M01DFKW20I/90 Active
M24M01-DFCS6TP/K NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors