M95128-R
Active
Education Design Win
128 Kbit SPI bus EEPROM with high-speed clock

Download datasheet Order Direct

Product overview

Description

The M95128 devices are electrically erasable programmable memories (EEPROMs) organized as 16384 x 8 bits, accessed through the SPI bus.

The M95128-W can operate with a supply voltage from 2.5 V to 5.5 V, the M95128-R can operate with a supply voltage from 1.8 V to 5.5 V and the M95128-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C.

The M95128-DF offers an additional page, named the Identification page (64 bytes). The Identification page can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode.

The SPI bus signals are C, D and Q, as shown in Figure 1 and Table 1. The device is selected when Chip select (S) is driven low. Communications with the device can be interrupted when the HOLD is driven low.

  • All features

    • Compatible with the serial peripheral interface (SPI) bus
    • Memory array
      • 128 Kbit (16 Kbytes) of EEPROM
      • Page size: 64 bytes
      • Additional write lockable page (Identification page)
    • Write time
      • Byte Write within 5 ms
      • Page Write within 5 ms
    • Write protect
      • quarter array
      • half array
      • whole memory array
    • High-speed clock: 20 MHz
    • Single supply voltage:
      • 2.5 V to 5.5 V for M95128-W
      • 1.8 V to 5.5 V for M95128-R
      • 1.7 V to 5.5 V for M95128-DF
    • Operating temperature range: from -40 °C up to +85 °C
    • Enhanced ESD protection
    • More than 4 million Write cycles
    • More than 200-year data retention
    • Packages
      • SO8 (ECOPACK2®)
      • TSSOP8 (ECOPACK2®)
      • UFDFPN8 (ECOPACK2®)
      • WLCSP (ECOPACK2®)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95128-R

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95128-RDW6TP
Active
TSSOP-8L Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
M95128-RMC6TG
Active
UFDFPN8 Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
M95128-RMN6TP
Active
SO8 Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

M95128-RDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95128-RMC6TG

Package:

UFDFPN8

Material Declaration**:

PDF

Marketing Status

Active

Package

UFDFPN8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95128-RMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M95128-RMC6TG

Distributor availability of M95128-RMC6TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95128-RDW6TP

Distributor availability of M95128-RDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95128-RMN6TP

Distributor availability of M95128-RMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95128-RMC6TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95128-RMC6TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95128-RDW6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95128-RDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95128-RMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95128-RMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors