ST732
Active
Education Education Design Win
300mA, 28 V low-dropout voltage regulator, with 5 µA quiescent current

Download datasheet

Product overview

Description

The ST732 is 300 mA LDO regulator, designed to be used in several medium voltage applications.

Ultra-low quiescent current of 5 µA makes it suitable for applications permanently connected to power supply/battery.

This feature is also useful when electronic modules remain permanently turned on.

The ST732 embeds protection functions, such as: current limit, short-circuit and thermal shutdown. The extended input voltage range, very low drop voltage and low quiescent current features make it suitable also for low power after-market automotive and consumer applications.

  • All features

    • Wide input voltage range : 2.5 V to 28 V
    • Ultra-low quiescent current: typ. 5 µA at no-load, 10 µA max. across full temperature range
    • Output voltage accuracy: ± 2%
    • Output current up to 300 mA
    • Fixed output voltage versions, starting from 1.2 V with 100 mV step
    • Stable with low ESR capacitors (0.47 µF min.)
    • Thermal shutdown protection
    • Current limit protection
    • -40 °C to +125 °C operating temperature range

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST732

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST732M28R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
ST732M30R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
ST732M33R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
ST732M36R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
ST732M50R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00

ST732M28R

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST732M30R

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST732M33R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST732M36R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST732M50R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
ST732M50R

Distributor availability of ST732M50R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST732M33R

Distributor availability of ST732M33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST732M36R

Distributor availability of ST732M36R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST732M30R

Distributor availability of ST732M30R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST732M28R

Distributor availability of ST732M28R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST732M50R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST732M50R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

ST732M33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST732M33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

ST732M36R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST732M36R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

ST732M30R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST732M30R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

ST732M28R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST732M28R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors