STBB3J
Preview
Design Win
2A, 2MHz, high efficiency dual mode buck-boost DC-DC converter

Download datasheet

Product overview

Description

The STBB3J is a fixed frequency, high efficiency, buck-boost DC-DC converter which provides output voltages from 1.2 V to 5.5 V starting from input voltage from 1.8 V to 5.5 V. The device can operate with input voltages higher than, equal to, or lower than the output voltage making the product suitable for cell lithium-Ion applications where the output voltage is within the battery voltage range. The low-RDS(on) N-channel and P-channel MOSFET switches are integrated and contribute to achieve high efficiency. The MODE pin allows the selection between auto mode and forced PWM mode, taking advantage from either lower power consumption or best dynamic performance.The device also includes soft-start control, thermal shutdown, and current limit. The STBB3J is packaged in Flip Chip 20 bumps with 2.5 x 1.75 mm.

  • All features

    • Input voltage range from 1.8 V to 5.5 V
    • 2 A output current at 3.3 V in buck mode (VIN = 3.6 V to 5.5 V)
    • 800 mA output current at 3.3 V in boost mode (VIN 2.0 V)
    • Typical efficiency higher than 94%
    • ± 2% DC feedback voltage tolerance
    • Automatic transition between step-down and boost mode
    • Adjustable output voltage from 1.2 V to 5.5 V
    • Power save mode (PS) at light load
    • 2.0 MHz fixed switching frequency
    • Adjustable switching frequency up to 2.4 MHz (by external synchronous square signal)
    • Device quiescent current less than 50 μA
    • Load disconnect during shutdown
    • Shutdown function and soft-start
    • Shutdown current < 1 μA
    • Available in Flip Chip 20, pitch = 0.4 mm

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STBB3J

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STBB3JR
Preview
CSP P 0.4 mm Industrial Ecopack2 - -

STBB3JR

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STBB3JR

Distributor availability of STBB3JR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBB3JR Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBB3JR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors