STC3117
Active
Design Win
Gas gauge IC with battery charger control for handheld applications

Download datasheet Order Direct

Product overview

Description

The STC3117 includes the STMicroelectronics OptimGauge™ algorithm. It provides accurate battery state-of-charge (SOC) monitoring, tracks battery parameter changes with operation conditions, temperature, and aging, and allows the application to get a battery state-of-health (SOH) indication.

An alarm output signals low SOC or low voltage conditions and also indicates fault conditions like a missing or swapped battery.

  • All features

    • Patented OptimGauge™ algorithm for accurate battery capacity calculation
    • Robust initial open-circuit-voltage (OCV) measurement at power up
    • Programmable low battery alarm
    • Missing/swapped battery detection
    • Average current internal calculation
    • End-of-charge detection
    • Internal temperature sensor
    • Battery swap detection with protection against false battery insertion
    • Low power: 40 μA in voltage-only mode, 2 μA max in standby mode
    • 1.49 x 1.594 mm 9-bump CSP package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STC3117

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STC3117IJT
Active
CSP P 0.4 mm Industrial Ecopack3 - -

STC3117IJT

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STC3117IJT

Distributor availability of STC3117IJT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STC3117IJT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STC3117IJT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors