Hardware boards
3-Phase motor (Main evaluation boards)
Reference/Bundle | Voltage | Power | Motor/Control Type | ST Main Parts | Application focus |
230VAC Nominal | Up to 1.3kW | PMSM/Dual Motor (FOC) + digital PFC |
| Compressors, room air conditioning, | |
90-285VAC | Up to 100W | PMSM/FOC |
| Water pumps, dish washers, washing machines | |
90- 265VAC | Up to 40W | PMSM/FOC |
| Fans, ceiling fans, pumps. | |
120/230 VAC | Up to 100W | PMSM/BLDC |
| Pumps, fans | |
8-48Vdc | Up to 10W | PMSM/FOC |
| Fans, blowers, toys | |
7-42Vdc | Up to 35W | BLDC/Six step |
| Pumps, security systems, ATMs. | |
Power Board | |||||
125 - 400 VDC | PMSM/BLDC |
| Fridges, Dishwasher, pumps, Fans, Compressor | ||
125 - 400 VDC | Up to 800 W | PMSM/BLDC |
| Dishwasher, Fridges, pumps, Fans, Compressor | |
125 - 400 VDC | Up to 1kW | PMSM/BLDC |
| Washing Machines, Room Air Con, Fridges, Pumps, Fans, Compressor | |
125 - 400 VDC | Up to 1,2kW | PMSM/BLDC |
| Washing Machines, Room Air Con, Pumps, Fans, Compressor | |
125 - 400 VDC | Up to 1,5kW | PMSM/BLDC |
| Room Air Con, Washing Machines, Pumps, Fans, Compressor | |
120/230 VAC | Up to 100W | PMSM/BLDC |
| Water pumps, fans, dish washers, washing machines | |
90VAC - 285VAC | Up to 1kW | PMSM/BLDC |
| Pumps, compressors, washing machines and more | |
90VAC - 285VAC | Up to 2 kW | PMSM/BLDC |
| Pumps, compressors, air conditioning and more | |
230VAC nominal | PMSM/BLDC | PMSM/BLDC |
| Pumps, compressors, fans, dish washers and more | |
120/230 VAC nominal | Up to 100W | PMSM/BLDC |
| Pumps, compressors, fans, dish washers and more | |
30VAC - 270VAC | Up to 100W | PMSM FOC |
| Pumps, compressors, fans, dish washers and more | |
Expansion board (for STM32 Nucleo) | |||||
Up to 48V, 1.4Arms | Up to 40W | PMSM/BLDC |
| Three-phase brushless DC motor driver expansion board based on L6230 for STM32 Nucleo | |
Up to 48V, 15Arms | Up to 200W | BLDC |
| Three-phase brushless DC motor driver expansion board based on 3x gate driver and 6x MOSFET for STM32 Nucleo | |
- | - | Motor control connector adapter |
| Allow connection of STM32 Nucleo boards with any ST motor control power boards | |
Motor Control kits | |||||
Up to 48V (12V with motor provided) | Nucleo Pack |
| Motor Control Nucleo Pack with NUCLEO-F302R8 and X-NUCLEO-IHM07M1 | ||
Up to 48V (12V with motor provided) | Up to 40W (10W with the motor provided) | Nucleo Pack |
| Motor Control Nucleo Pack with NUCLEO-F302R8 and X-NUCLEO-IHM07M1 + External power supply | |
- | - | PMSM/BLDC |
| Motor control starter kit for STM32 (128KB flash) Performance and Access Line microcontrollers | |
- | - | PMSM/BLDC |
| Motor control starter kit for STM32F100 (128KB Flash) Value Line MCUs |
Stepper motor and brushed DC motor (Main evaluation boards)
Reference/Bundle | Voltage | Power/Current | Motor/Control Type | ST Main Parts | Application focus |
Expansion board (for STM32 Nucleo) | |||||
8 - 45 VDC | Up to 3Ar.m.s. | Stepper motor driver |
| 3D Printers, security cameras, assembly machines | |
8 - 45 VDC | Up to 3Ar.m.s. | Two axis stepper motor driver |
| 3D Printers, security cameras, ATM. | |
10.5 - 85 VDC | Up to 10Ar.m.s. | Stepper motor driver |
| Sewing machines, assembly machines | |
8 - 50 VDC | Up to 2.8Ar.m.s. | Dual brush DC motor driver |
| Vending machines, ATM, stage lighting | |
8 - 50 VDC | Up to 2.8Ar.m.s. | Stepper motor driver |
| Security cameras, ATM, assembly machines | |
1.8 - 10 VDC | Up to 2Amax | Low voltage stepper driver |
| Portable Printers, POS, and Toys |
Other collaterals
Forum
1.8 - 10 VDC |
1.8 - 10 VDC |
3D Printers, security cameras, assembly machines |
3D Printers, security cameras, assembly machines |