Save to myST

NFC / RFID

Near-field communication (NFC) is a technology used to provide short-range wireless connectivity to carry two-way interactions between electronic devices. It is a flavor of RFID (radio-frequency identification), but it additionally has a specific set of standards including ISO/IEC 14443 and ISO/IEC 15693 to ensure interoperability of NFC-enabled equipment. NFC uses inductive coupling between two devices and operates at 13.56 MHz. An NFC device can draw power from the RF field generated by another NFC device enabling devices to run without a battery or power supply and thus fit into particularly small form factors such as tags, stickers, key fobs or cards. Even when supplied, NFC requires very little energy and is thus ideally suited for battery-powered devices such as smartphones. Because the transmission range is so short, NFC-enabled transactions are inherently more secure than those conveyed using other wireless technologies. ST offers a comprehensive set of solutions including NFC / RFID tags and readers, dynamic NFC tags, NFC controllers and secure elements supported by a rich development ecosystem.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-NFC1

      Active

      STM32Cube expansion software for X-NUCLEO-NFC01A1

      STM32Cube Expansion Packages ST
      X-CUBE-NFC1

      Description:

      STM32Cube expansion software for X-NUCLEO-NFC01A1

      X-CUBE-NFC4

      NRND

      Dynamic NFC/RFID tag IC software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-NFC4

      Description:

      Dynamic NFC/RFID tag IC software expansion for STM32Cube

      X-CUBE-NFC5

      Active

      High performance HF reader/NFC initiator IC software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-NFC5

      Description:

      High performance HF reader/NFC initiator IC software expansion for STM32Cube

      X-LINUX-NFC5

      Active

      STM32 MPU OpenSTLinux software expansion package for RFAL-based NFC applications

      STM32 MPU OpenSTLinux Expansion Packages ST
      X-LINUX-NFC5

      Description:

      STM32 MPU OpenSTLinux software expansion package for RFAL-based NFC applications
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-ST25001

      Active

      Application executable of the NFC Tap Android app for ST25 product family

      ST25 - NFC / RFID Software ST
      STSW-ST25001

      Description:

      Application executable of the NFC Tap Android app for ST25 product family

      STSW-ST25DV001

      Active

      Firmware for ST25DV-DISCOVERY kit

      ST25 - NFC / RFID Software ST
      STSW-ST25DV001

      Description:

      Firmware for ST25DV-DISCOVERY kit

      STSW-ST25IOS001

      Active

      Application executable of the 'NFC Tap' iOS app for ST25 product family

      ST25 - NFC / RFID Software ST
      STSW-ST25IOS001

      Description:

      Application executable of the 'NFC Tap' iOS app for ST25 product family

      STSW-ST25PC001

      Active

      Windows® PC software for ISO15693, ISO14443-A/B, NFC and industrial readers

      ST25 - NFC / RFID Software ST
      STSW-ST25PC001

      Description:

      Windows® PC software for ISO15693, ISO14443-A/B, NFC and industrial readers

      STSW-ST25R001

      Active

      PC software installer for ST25R3911B-DISCO

      ST25 - NFC / RFID Software ST
      STSW-ST25R001

      Description:

      PC software installer for ST25R3911B-DISCO

      STSW-ST25R002

      Active

      Firmware for ST25R3911B-DISCO kit

      ST25 - NFC / RFID Software ST
      STSW-ST25R002

      Description:

      Firmware for ST25R3911B-DISCO kit

      STSW-ST25R004

      Active

      Antenna Matching Tool for ST25R NFC/HF reader family

      ST25 - NFC / RFID Software ST
      STSW-ST25R004

      Description:

      Antenna Matching Tool for ST25R NFC/HF reader family

      STSW-ST25SDK001

      Active

      Software Development Kit for ST25 Tags and Dynamic Tags

      ST25 - NFC / RFID Software ST
      STSW-ST25SDK001

      Description:

      Software Development Kit for ST25 Tags and Dynamic Tags

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      CLOUD-ST25TA02KB

      Active

      Evaluation board for ST25TA series

      ST25TA02KB ST25 NFC/RFID eval boards ST
      CLOUD-ST25TA02KB
      Active

      Evaluation board for ST25TA series

      M24SR-DISCOVERY

      Active

      Discovery kit for the M24SR series Dynamic NFC/RFID tag

      - ST25 NFC/RFID eval boards ST
      M24SR-DISCOVERY
      Active

      Discovery kit for the M24SR series Dynamic NFC/RFID tag

      ST25DV-DISCOVERY

      NRND

      Discovery kit for the ST25DV04K dynamic NFC/RFID tag

      ST25DV04K ST25 NFC/RFID eval boards ST
      ST25DV-DISCOVERY
      NRND

      Discovery kit for the ST25DV04K dynamic NFC/RFID tag

      ST25DV-PWM-eSET

      Active

      Discovery kit for the ST25DV-PWM NFC/RFID tag IC

      ST25DV02K-W2 ST25 NFC/RFID eval boards -
      ST25DV-PWM-eSET
      Active

      Discovery kit for the ST25DV-PWM NFC/RFID tag IC

      STEVAL-25R200SA

      Active

      Discovery kit for the ST25R200 high performance NFC device

      - ST25 NFC/RFID eval boards ST
      STEVAL-25R200SA
      Active

      Discovery kit for the ST25R200 high performance NFC device

      STEVAL-25R300KA

      Active

      Discovery kit for the ST25R300 high performance NFC universal device and EMVCo reader

      - Wireless ST
      STEVAL-25R300KA
      Active

      Discovery kit for the ST25R300 high performance NFC universal device and EMVCo reader

      STEVAL-25R3916B

      NRND

      Discovery kit for the ST25R3916B high performance NFC universal device and EMVCo reader

      - ST25 NFC/RFID eval boards ST
      STEVAL-25R3916B
      NRND

      Discovery kit for the ST25R3916B high performance NFC universal device and EMVCo reader

      STEVAL-ALOCKCB

      Active

      ALIRO access control reference design based on STM32WBA65RI, ST25R300 and STSAFE-A120

      - Wireless ST
      STEVAL-ALOCKCB
      Active

      ALIRO access control reference design based on STM32WBA65RI, ST25R300 and STSAFE-A120

      STEVAL-ASTRA1B

      Active

      Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

      STM32WL55JC Wired ST
      STEVAL-ASTRA1B
      Active

      Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2
      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      X-NUCLEO-NFC01A1

      Active

      Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC01A1
      Active

      Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo

      X-NUCLEO-NFC04A1

      NRND

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

      ST25DV04K STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC04A1
      NRND

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

      X-NUCLEO-NFC05A1

      Active

      NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos

      ST25R3911B STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC05A1
      Active

      NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos

      X-NUCLEO-NFC07A1

      Active

      Dynamic NFC/RFID tag IC expansion board based on ST25DV64KC for STM32 Nucleo

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC07A1
      Active

      Dynamic NFC/RFID tag IC expansion board based on ST25DV64KC for STM32 Nucleo

      X-NUCLEO-NFC08A1

      Active

      NFC card reader expansion board based on ST25R3916B for STM32 and STM8 Nucleos

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC08A1
      Active

      NFC card reader expansion board based on ST25R3916B for STM32 and STM8 Nucleos

      X-NUCLEO-NFC09A1

      Active

      NFC card reader expansion board based on ST25R100 for STM32 Nucleos

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC09A1
      Active

      NFC card reader expansion board based on ST25R100 for STM32 Nucleos

      X-NUCLEO-NFC10A1

      Active

      NFC card reader expansion board based on ST25R200 for STM32 Nucleos

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC10A1
      Active

      NFC card reader expansion board based on ST25R200 for STM32 Nucleos

      X-NUCLEO-NFC12A1

      Active

      NFC card reader expansion board based on ST25R300 for STM32 Nucleos

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC12A1
      Active

      NFC card reader expansion board based on ST25R300 for STM32 Nucleos

      X-STM32MP-NFC08

      Active

      STM32MP expansion board for NFC card reader

      - ST25 NFC/RFID eval boards ST
      X-STM32MP-NFC08
      Active

      STM32MP expansion board for NFC card reader

Picture Solution
ST25DV-I2C BLE out-of-band pairing solution
ST25DV-I2C BLE out-of-band pairing solution