STTH5R06
Active
Design Win
600 V, 5 A TO-220 D2PAK DPAK Turbo 2 Ultrafast Diode

Download datasheet

Product overview

Description

The device is developed using ST's Turbo 2 600 V technology. It is well-suited as a boost diode, especially for use in continuous mode power factor corrections and hard switching conditions.

This device is also intended for use as a free wheeling diode in power supplies and other power switching applications.

  • All features

    • Ultrafast switching
    • Low reverse recovery current
    • Reduces switching losses
    • Low thermal resistance
    • Insulated package: TO-220FPAC
      • Insulation voltage: 2000 VRMS sine
    • ECOPACK®2 compliant component for DPAK on demand

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH5R06

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH5R06B
Active
DPAK Industrial Ecopack1 (*) - -
STTH5R06B-TR
Active
DPAK Industrial Ecopack2 (**) - -
STTH5R06D
Active
TO-220AC Industrial Ecopack2 - -
STTH5R06FP
Active
TO-220FPAC Industrial Ecopack2 - -

STTH5R06B

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

STTH5R06B-TR

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

STTH5R06D

Package:

TO-220AC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STTH5R06FP

Package:

TO-220FPAC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220FPAC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH5R06B-TR

Distributor availability of STTH5R06B-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH5R06B

Distributor availability of STTH5R06B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH5R06D

Distributor availability of STTH5R06D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH5R06FP

Distributor availability of STTH5R06FP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH5R06B-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH5R06B-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH5R06B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH5R06B

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH5R06D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH5R06D

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH5R06FP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH5R06FP

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors