M95M04-DR
Active
Education Design Win
4-Mbit serial SPI bus EEPROM

Download datasheet

Product overview

Description

The M95M04-DR device is electrically erasable programmable memory (EEPROM) organized as 524288 x 8 bits, accessed through the SPI bus.

The M95M04-DR can operate with a supply range from 1.8 to 5.5 V, and is guaranteed over the -40 °C/+85 °C temperature range.

The M95M04-DR offer an additional page, named the identification page (512 bytes). The identification page can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode.

  • All features

    • SPI interface
      • Compatible with the serial peripheral interface (SPI) bus
    • Memory
      • 4-Mbit (512-Kbyte) of EEPROM
      • Page size: 512-byte
      • Additional 512-byte lockable identification page
    • Supply voltage
      • 1.8 V to 5.5 V
    • Temperature
      • Operating temperature range: -40 °C up to +85 °C
    • Clock frequency
      • Up to 5 MHz for VCC ≥ 1.8 V
      • Up to 10 MHz for VCC ≥ 2.5 V
    • Fast write cycle time
      • Byte and page write within 5 ms (typically 3.8 ms)
    • Performance
      • More than 4 million write cycles
      • More than 200-year data retention
      • ESD human body model 4000 V
    • Ultra-low power current consumption
      • 600 nA (typical) in standby mode
      • 650 μA (typical) for read current
      • 600 μA (typical) for write current
    • Advanced feature
      • Schmitt trigger inputs for noise filtering
      • Software write protection by quarter block
      • Hardware write protection
      • Enhanced ESD/latch-up protection
    • Packages (ECOPACK2-compliant)
      • SO8N
      • TSSOP8
      • WLCSP8

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95M04-DR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95M04-DRCS6TPVF
Active
WLCSP Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M95M04-DRDW6TP
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M95M04-DRMN6TP
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M95M04-DRCS6TPVF

Package:

WLCSP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95M04-DRDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95M04-DRMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M95M04-DRDW6TP

Distributor availability of M95M04-DRDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95M04-DRMN6TP

Distributor availability of M95M04-DRMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95M04-DRCS6TPVF

Distributor availability of M95M04-DRCS6TPVF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95M04-DRDW6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95M04-DRDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95M04-DRMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95M04-DRMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

Yes

ESample Max Qty:

3

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95M04-DRCS6TPVF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95M04-DRCS6TPVF

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Prototype flexibility and datalog with I2C and SPI EEPROM Nucleo shield