MEMS Sensors Ecosystem for Machine Learning

Overview
Machine Learning Core
ISPU
Resources
Webinar

The integration of artificial intelligence (AI) algorithms into MEMS sensors is transforming the way that we interact with the world around us. By embedding AI technology at the edge, today's sensors can collect, process, and send meaningful data in real time.

We enable the transition to in-sensor processing with a new generation of smart, open, and accurate sensors to help developers exploit their potential while improving overall system efficiency.

Chip and circuit board

What makes our sensors unique?

  • Smart sensors enable AI at the edge, reducing system data transfer volumes and offloading network processing for lower power consumption and a more sustainable solution
  • An open ecosystem accelerates innovation and product development thanks to data sharing
  • Accurate sensors bring meaningful information to the end users through the development of highly complex algorithms

To ensure developers find the most effective solution in terms of computing capacity and flexibility in programming, ST offers a choice of several technologies for in-sensor processing: sensors with an embedded machine learning core (MLC) and sensors with an intelligent sensor processing unit (ISPU).

MCU processing and in-sensor AI

Sensors with an embedded machine learning core

Machine learning core

An MLC is an engine that can be trained to trigger an action when a specific event is detected using decision tree learning. With an MLC embedded in the sensor, it’s possible to recognize precise movements and communicate the event to a processor with the best possible system energy efficiency.

Added value:

  • Extremely low-power solution
  • Increased accuracy with better context detectability
  • Offloads the main processor, improving system efficiency
Sensor with machine learning core

MEMS sensors with an embedded MLC

Our third-generation of MEMS sensors with advanced machine learning core technology enables intuitive and context-aware functions for the latest battery-operated applications.

Accelerometers with an embedded MLC

Part number Application MLC Full scale Temperature range Power consumption Application note for MLC features
LIS2DUX12 Consumer 128 nodes ±16 g -40°C to +85°C 2.7 µA AN5903
LIS2DUXS12 Consumer 128 nodes ±16 g -40°C to +85°C 2.7 µA AN5901
IIS2DULPX Industrial 128 nodes ±16 g -40°C to +105°C 3 µA AN6126

Inertial measurement units with an embedded MLC

Part number Application MLC Full scale Temperature range Power consumption Application note for MLC features
LSM6DSV16X Consumer 128 nodes ±4000 dps, ±16 g -40°C to +85°C 0.65 mA combo AN5804
LSM6DSV16BX Consumer 128 nodes ±4000 dps, ±16 g -40°C to +85°C 0.95 mA combo AN5892
LSM6DSV32X Consumer 128 nodes ±4000 dps, ±32 g -40°C to +85°C 0.65 mA combo AN6071
LSM6DSV80X Consumer 256 nodes ±4000 dps, ±80 g -40°C to +85°C 0.8 mA combo AN6288
LSM6DSV320X Consumer 256 nodes ±4000 dps, ±320 g -40°C to +85°C 0.8 mA combo AN6292
ASM330LHBG1 Automotive 512 nodes ±4000 dps, ±16 g -40°C to +125°C 0.8 mA combo AN6068
ASM330LHHXG1 Automotive 512 nodes ±4000 dps, ±16 g -40°C to +125°C 0.8 mA combo AN5987
ISM330BX Industrial 128 nodes ±4000 dps, ±8 g -40°C to +85°C 0.6 mA combo AN6124
ISM6HG256X Industrial 256 nodes ±4000, ±256 g -40°C to +105°C 0.67 mA combo AN6355

Biosensors with an embedded MLC

Part number Application MLC Input referred Noise Input Impedance max Supply Current ODR max Application note for MLC features
ST1VAFE3BX Consumer 128 nodes 10 µV 1000 MΩ 48.1 µA 3200 Hz AN6208
ST1VAFE6AX Consumer 128 nodes 54 µV 2400 MΩ 205 µA 240 Hz AN6161

Other MEMS sensors with an embedded MLC

Part number Application Family MLC Full scale Temperature range Power consumption Application note for MLC features
LSM6DSOX Consumer Inertial measurement unit 256 nodes ±2000 dps, ±16 g -40°C to +85°C 0.55 mA combo AN5259
LSM6DSO32X Consumer Inertial measurement unit 256 nodes ± 2000 dps; ± 32 g -40°C to +85°C 0.55 mA combo AN5656
LSM6DSRX Consumer Inertial measurement unit 512 nodes ±4000 dps, ±16 g -40°C to +85°C 1.2 mA combo AN5393
ISM330DHCX Industrial Inertial measurement unit 512 nodes ±4000 dps, ±16 g -40°C to +105°C 1.2 mA combo AN5392
IIS2ICLX Industrial Accelerometer 512 nodes ±3 g -40°C to +105°C 0.42 mA AN5536
ASM330LHB Automotive Inertial measurement unit 512 nodes ±4000 dps, ±16 g -40°C to +105°C 0.8 mA combo AN5915
ASM330LHHX Automotive Inertial measurement unit 512 nodes ±4000 dps, ±16 g -40°C to +105°C 0.8 mA combo AN5781

How to get started with sensors with an embedded MLC?

The best way to get started with machine learning core in sensors is to select the appropriate solution with supporting ST tools and software for your application.

Get started with sensors with an embedded MLC
mems studio logo

MEMS Studio is a complete desktop software solution designed to develop embedded AI features, leveraging on a machine learning core (MLC), and evaluate embedded libraries, analyze data, and design no code algorithms for the entire portfolio of MEMS sensors. The MEMS Studio is part of the ST Edge AI Suite which is an integrated collection of software tools, designed to facilitate the development and deployment of embedded AI applications.
AIoT Craft logo
ST AIoT Craft is a user-friendly cloud-based toolset for MEMS in-sensor AI programming with machine learning core (MLC) technology. As part of the ST Edge AI Suite, this innovative tool offers ready-to-use customizable example code for in-sensor AI and sensor-to-cloud solutions, simplifying collaboration between AI specialists and software engineers. The latest ST AIoT Craft 1.1 release includes enhancements for sensor AI programming, data privacy, MLC configuration files, and smart MEMS data logging.
AIoT Craft logo
ST Edge AI Core enhances AI integration in applications through a command-line interface tool for optimizing and compiling edge AI models on ST microcontrollers, microprocessors, and MEMS sensors. Embedded in ST Edge AI Suite, it allows importing AI models from popular ML frameworks, reviewing detailed algorithm analyses, validating and optimizing models for different devices, and generating executable code for ST hardware.

ST MEMS sensors integrate a machine learning core (MLC) and often a finite state machine (FSM), using decision trees to improve motion detection accuracy and efficiency. This enables real-time, low-power recognition of complex motion patterns directly on the sensor, ideal for wearables, smartphones, and IoT applications.

Explore our GitHub repository to access practical examples and tutorials that help you unlock the full potential of the finite state machine features in ST MEMS sensors.

Sensors with an intelligent sensor processing unit (ISPU)

ISPU

The ISPU is a true integrated digital signal processor (DSP) that is optimized with respect to a general-purpose MCU and can be used to run complex AI algorithms. Its advantage is that - being integrated - it optimizes the required computing power to the maximum.

Added value:

  • Ultra-low power consumption at system level, thanks to optimized data transfer
  • High-processing capability with AI-enabled programmable core (ML and NN)
  • Easily programmable with C language or with commercial and open-source AI models
ISPU integrated in the sensor Asic

MEMS sensors embedding an intelligent sensor processing unit (ISPU)

Part number Application Family Memory Full scale Temperature range Power consumption Application notes for ISPU features
ISM330IS Industrial Inertial Measurement Unit 10 MHz clock, RAM 40 KB ± 2000 dps, ± 16 g -40°C to +85°C 0.59 mA (combo mode) AN5850
LSM6DSO16IS Consumer Inertial Measurement Unit 10 MHz clock, RAM 40 KB ± 2000 dps, ± 16 g -40°C to +85°C 0.59 mA (combo mode) AN5799

How to get started with sensors with an embedded ISPU?

How to program the ISPU?

There is an AI solution for every need using ISPU.

With MEMS Studio you can bring your own neural network model (built with Keras, TensorFlowLite, ONNX) into optimized C code for ISPU

ISPU-Toolchain (C complier)

We provide ISPU programming support with an ecosystem of libraries and third-party tools/IDEs to help you implement even the most complex AI models.

ST Edge AI Core

A command-line interface (CLI) tool to optimize and compile edge AI models for ST microcontrollers, microprocessors, and MEMS sensors.

Recommended resources

Ready-to-go application examples in GitHub for AI at the edge

In our GitHub repository you will find application examples both for MLC and ISPU, such as human activity recognition, head gestures, vibration monitoring for predictive maintenance and more. To get started quickly with each example, the README file provides detailed information.

Human activity recognition
Head gestures
Vibration monitoring
Car transportation

Webinar

Target

Measure and protect! Introducing the LSM6DSV32X IMU Machine learning core
A generational change in vibration sensing and motion tracking Machine learning core
Deliver everyday practicality to your IoT market with edge AI Intelligent sensor processing unit
Unlock the power of Edge AI with ST's intelligent sensors and ST AIoT Craft Machine learning core
Enabling intelligent factories with AI-powered industrial sensors for Industry 5.0 Machine learning core
MEMS sensors redefined: intelligent building blocks for industrial innovation Machine learning core

To stay in touch with us

Use the following opportunities to make sure you stay up to date with the latest information:

 


Join the MEMS and Sensors Community to learn about new releases, share insights or ask our team of experts your technical questions. Or subscribe to our MEMS and Sensors quarterly newsletter.

Get the latest MEMS & Sensors news
delivered to your inbox