LSM6DSV16X

Active
Design Win Education

6-axis inertial measurement unit (IMU) with embedded AI and sensor fusion, Qvar for high-end applications

Download datasheet Order Direct

Product overview

Description

The LSM6DSV16X is a high-performance, low-power 6-axis small IMU, featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, that offers the best IMU sensor with a triple-channel architecture for processing acceleration and angular rate data on three separate channels (user interface, OIS, and EIS) with dedicated configuration, processing, and filtering.

The LSM6DSV16X enables processes in edge computing, leveraging embedded advanced dedicated features such as a finite state machine (FSM) for configurable motion tracking and a machine learning core (MLC) for context awareness with exportable AI features for IoT applications.

The LSM6DSV16X supports the adaptive self-configuration (ASC) feature, which allows the FSM to automatically reconfigure the device in real time based on the detection of a specific motion pattern or based on the output of a specific decision tree configured in the MLC, without any intervention from the host processor.

The LSM6DSV16X embeds Qvar (electric charge variation detection) for user interface functions like tap, double tap, triple tap, long press, or L/R – R/L swipe.

The LSM6DSV16X embeds an analog hub able to connect an external analog input and convert it to a digital signal for processing.

  • All features

    • Triple-channel architecture for UI, EIS, and OIS data processing
    • "Always-on" experience with low power consumption for both accelerometer and gyroscope
    • Smart FIFO up to 4.5 KB
    • Android compliant
    • ±2/±4/±8/±16 g full scale
    • ±125/±250/±500/±1000/±2000/±4000 dps full scale
    • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
    • Auxiliary SPI for OIS data output for gyroscope and accelerometer
    • OIS configurable from aux. SPI, primary interface (SPI / I²C & MIPI I3C® v1.1)
    • EIS dedicated channel on primary interface with dedicated filtering
    • Advanced pedometer, step detector, and step counter
    • Significant motion detection, tilt detection
    • Standard interrupts: free-fall, wake-up, 6D/4D orientation, click and double click
    • Programmable finite state machine for accelerometer, gyroscope, and external sensor data processing with high rate @ 960 Hz
    • Machine learning core with exportable features and filters for AI applications
    • Embedded adaptive self-configuration (ASC)
    • Embedded Qvar (electrostatic sensor) for user interface functions (tap, double tap, triple tap, long press, L/R – R/L swipe)
    • Embedded analog hub for ADC and processing analog input data
    • Embedded sensor fusion low-power algorithm
    • Embedded temperature sensor
    • Analog supply voltage: 1.71 V to 3.6 V
    • Independent IO supply (extended range: 1.08 V to 3.6 V)
    • Power consumption: 0.65 mA in combo high-performance mode
    • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
    • ECOPACK and RoHS compliant

You might also like...

Free tools, case studies, and resources to enable edge AI on MCUs, MPUs, and smart sensors.
LSM6DSV16X and 3 New MEMS That Vastly Improve the Performance-per-Watt Ratio

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - LSM6DSV16X

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LSM6DSV16XTR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2 - -

LSM6DSV16XTR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LSM6DSV16XTR
Available at distributors

Distributor availability of LSM6DSV16XTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LSM6DSV16XTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LSM6DSV16XTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Looking to embed AI in your project? Discover free tools, case studies, and resources to fast-track your development.