AIS2IH
Active
Education Design Win
MEMS digital output motion sensor: high-performance 3-axis accelerometer for automobile applications

Download datasheet

Product overview

Description

The AIS2IH is an ultra-low-power three-axis linear accelerometer which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers and designed to address non-safety automotive applications.

The AIS2IH has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1.6 Hz to 1600 Hz.

The AIS2IH has an integrated 32-level first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor.

The device offers broad flexibility to applications as it can switch from ultra-low-power modes to high-resolution, high-performance modes on the fly.

The embedded self-test capability allows the user to check the functioning of the sensor in the final application.

The AIS2IH has a dedicated internal engine to process motion and acceleration detection including free-fall, wakeup, highly configurable single/double-tap recognition, 6D/4D orientation, and activity/inactivity.

The AIS2IH is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +115 °C.

  • All features

    • AEC-Q100 qualified
    • ±2g/±4g/±8g/±16g dynamically selectable full scales
    • Low power consumption down to 110 µA in high-performance mode and 0.67 µA @ 1.6 Hz in low-power mode
    • Very low noise: down to 90 µg/√(Hz) in high-performance mode
    • Multiple operating modes with multiple bandwidths and resolution
    • Single data conversion on demand
    • High-speed I²C/SPI digital output interface
    • 32-level FIFO
    • 2 independent programmable interrupts
    • Extended temperature range: -40 °C to 115 °C
    • Supply voltage, 1.62 V to 3.6 V
    • Independent IO supply
    • Embedded temperature sensor
    • Self-test
    • 10000 g high shock survivability
    • ECOPACK, RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - AIS2IH

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
AIS2IHTR
Active
LGA 12L 2.0x2.0x1 mm Ecopack2 10 2023-01-01T00:00:00.000+01:00

AIS2IHTR

Package:

LGA 12L 2.0x2.0x1 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 12L 2.0x2.0x1 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
AIS2IHTR

Distributor availability of AIS2IHTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AIS2IHTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AIS2IHTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors