Product overview
Description
The ECMF4-2450A60N10 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI 2.1, HDMI 2.0, HDMI1.4, USB 4, USB 3.2 Gen 1 and Gen 2, ethernet, MIPI, display port and other high speed serial interfaces.
It has a very large differential bandwidth to comply with these standards and can also protect and filter 2 differential lanes.
-
All features
- 6.4 GHz differential bandwidth to comply with HDMI 2.1, HDMI 2.0, HDMI 1.4, USB 4, USB 3.2 Gen 1 and Gen 2, MIPI, display port, etc.
- High common mode attenuation on WLAN frequencies :
- From - 30 dB to - 33 dB at 2.4 – 2.47 GHz: Wi-Fi CH1-14 frequencies
- From - 20 dB to - 15 dB at 5.18 – 5.82 GHz: Wi-Fi CH36-165 frequencies
- Very low PCB space consumption
- Thin package: 0.5 mm max.
- Lead free and RoHS package
- High reduction of parasitic elements through integration
- Exceeds IEC 61000-4-2 level 4 standards:
- ±25 kV (air discharge)
- ±10 kV (contact discharge)
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
HW Models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 03 Oct 2022 | 03 Oct 2022 |
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 7Z | 1.0 | 13 Dec 2019 | 13 Dec 2019 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 06 May 2022 | 06 May 2022 | |||
| ZIP | 2.0 | 06 May 2022 | 06 May 2022 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ECMF4-2450A60N10 | Active Product is in volume production. | QFN-10L | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| ECMF4-2450A60N10 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
ECMF4-2450A60N10 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors