Save to myST

Digital power

Digital power is an energy conversion system in which digital control techniques are applied to power management applications where monitoring, communication and supervisor functions come as an extension of the main digital control loop or in conjunction of the main analog control loop.  From low- to high-power applications, digital power management and control, mainly applied to Switched-Mode Power Supplies (SMPS), increases power density, enables faster control loops, better system-level integration and design flexibility, improves system-level reliability, monitoring and safety, and helps reduce time-to-market. Overall, digital power control enhances system efficiency.

Our products and solutions

ST's offering ST's extensive digital power portfolio meets the requirements of digital power designs. Our offering includes MCUs specifically designed to address digital power conversion applications with a full digital control approach, as well as ASICs and ASSPs addressing semi-digital (mixed analog-digital signal) control and digital controllers with a dedicated ROM memory for software control algorithms. 

ST's power discretes optimized for soft switching resonant and hard switching converters maximize system efficiency for low-power and high-power applications. 

ST's digital power solutions can be implemented using dedicated evaluation boards, reference designs,  technical documentations, and eDesignSuite software configurator and design tools.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STLUXDEV01

      Proposal

      Firmware for STEVAL-ILL075Va and STEVAL-ISA164V1

      Digital power conversion software development tools ST
      STSW-STLUXDEV01

      Description:

      Firmware for STEVAL-ILL075Va and STEVAL-ISA164V1

      STSW-STLUXGUI01

      Proposal

      Generic Purpose GUI for STLUX and STRNG family

      Digital power conversion software development tools ST
      STSW-STLUXGUI01

      Description:

      Generic Purpose GUI for STLUX and STRNG family

      STSW-STLUXLIB02

      Proposal

      STLUX STNRG devices library source package

      Digital power conversion software development tools ST
      STSW-STLUXLIB02

      Description:

      STLUX STNRG devices library source package

      STSW-STLUXSMED02

      Proposal

      SMED configuration rev. 2 for STLUX and STNRG family

      Digital power conversion software development tools ST
      STSW-STLUXSMED02

      Description:

      SMED configuration rev. 2 for STLUX and STNRG family

      STSW-STLUXSNIP01

      Active

      STLUX™ and STNRG snippets codes

      Digital power conversion software development tools ST
      STSW-STLUXSNIP01

      Description:

      STLUX™ and STNRG snippets codes

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      EVLSTNRG011-150

      Active

      12 V, 150 W power supply based on STNRG011 digital combo and SRK2001 adaptive synchronous rectifier controller

      STNRG011 Power supplies and converters ST
      EVLSTNRG011-150
      Active

      12 V, 150 W power supply based on STNRG011 digital combo and SRK2001 adaptive synchronous rectifier controller

      STDES-3KWTLCP

      Active

      3 kW telecom rectifier reference design based on the STM32G474RBT6 digital power MCU

      - Power supplies and converters ST
      STDES-3KWTLCP
      Active

      3 kW telecom rectifier reference design based on the STM32G474RBT6 digital power MCU

      STDES-60KWLLCWR

      Active

      60 kW two-channel three-phase LLC with synchronous rectification with digital controller

      SCT025W120G3-4AG Power supplies and converters ST
      STDES-60KWLLCWR
      Active

      60 kW two-channel three-phase LLC with synchronous rectification with digital controller

      STDES-7KWOBC

      Active

      7 kW on-board charger (OBC) reference design

      - Power supplies and converters ST
      STDES-7KWOBC
      Active

      7 kW on-board charger (OBC) reference design

      STEVAL-DPS334C1

      Active

      Digital power supply control board based on STM32F334

      STM32F334R8 Power supplies and converters ST
      STEVAL-DPS334C1
      Active

      Digital power supply control board based on STM32F334

      STEVAL-DPSG474

      Active

      Digital power supply control kit based on STM32G474RE

      STM32G474RE Power supplies and converters ST
      STEVAL-DPSG474
      Active

      Digital power supply control kit based on STM32G474RE

      STEVAL-DPSG474Q

      Active

      Digital power supply control board based on full pin-count STM32G474QET6

      - Power supplies and converters ST
      STEVAL-DPSG474Q
      Active

      Digital power supply control board based on full pin-count STM32G474QET6

      STEVAL-G0807LBCB

      Active

      Evaluation board for half-bridge with SGT080R70ILB, 60 mOhm typ., 29 A e-mode PowerGaN transistor

      SGT080R70ILB Power supplies and converters ST
      STEVAL-G0807LBCB
      Active

      Evaluation board for half-bridge with SGT080R70ILB, 60 mOhm typ., 29 A e-mode PowerGaN transistor

      STEVAL-ILL066V2

      Active

      100 W LED street lighting evaluation board using the STLUX385A digital controller

      STLUX385A LED lighting and controls ST
      STEVAL-ILL066V2
      Active

      100 W LED street lighting evaluation board using the STLUX385A digital controller

      STEVAL-ILL075V1

      Active

      STLUX385A evaluation board

      STLUX385A LED lighting and controls ST
      STEVAL-ILL075V1
      Active

      STLUX385A evaluation board

      STEVAL-IPFC01V1

      NRND

      3 kW three-channel interleaved PFC based on the STNRGPF01 digital controller

      STNRGPF01 Power supplies and converters ST
      STEVAL-IPFC01V1
      NRND

      3 kW three-channel interleaved PFC based on the STNRGPF01 digital controller

      STEVAL-ISA147V3

      Active

      500 W fully digital AC-DC power supply (D-SMPS) based on STM32F334C8 microcontroller

      STM32F334C8 Power supplies and converters ST
      STEVAL-ISA147V3
      Active

      500 W fully digital AC-DC power supply (D-SMPS) based on STM32F334C8 microcontroller

      STEVAL-ISA172V2

      Active

      2 kW fully digital AC-DC power supply (D-SMPS) evaluation board

      STM32F334C8 Power supplies and converters ST
      STEVAL-ISA172V2
      Active

      2 kW fully digital AC-DC power supply (D-SMPS) evaluation board

      STEVAL-LLL009V1

      Active

      300 W very high AC input voltage LED driver with digital power control

      STGAP2D LED lighting and controls ST
      STEVAL-LLL009V1
      Active

      300 W very high AC input voltage LED driver with digital power control

      STEVAL-NRG011TV

      Active

      200 W power supply based on STNRG011 digital combo for LED TV

      STNRG011 Power supplies and converters ST
      STEVAL-NRG011TV
      Active

      200 W power supply based on STNRG011 digital combo for LED TV

      STEVAL-PMIC25V1

      Active

      Evaluation board for high integration STPMIC25 power management IC for microprocessor units

      - Power supplies and converters ST
      STEVAL-PMIC25V1
      Active

      Evaluation board for high integration STPMIC25 power management IC for microprocessor units

Picture Solution
3.6 kW PFC totem pole with inrush current limiter
SL-DPSTPFC1
Active
Compact 27W USB Type-C Power Delivery 3.1 with PPS adapter
SL-USBPD27S
Active
3.6 kW PFC totem pole with inrush current limiter
SL-DPSTPFC1
Active
Compact 27W USB Type-C Power Delivery 3.1 with PPS adapter
SL-USBPD27S
Active