IIS2DH
Active
Design Win
Ultralow-power high-performance 3-axis accelerometer with digital output for industrial applications

Download datasheet Order Direct

Product overview

Description

The IIS2DH is an ultra-low-power high-performance three-axis linear accelerometer with digital I2C/SPI serial interface standard output.

The IIS2DH has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.

The device may be configured to generate interrupt signals by two independent inertial wake-up/free-fall events as well as by the position of the device itself.

The self-test capability allows the user to check the functionality of the sensor in the final application.

The IIS2DH is available in a small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Wide supply voltage, 1.71 V to 3.6 V
    • Independent IOs supply (1.8 V) and supply voltage compatible
    • Ultra-low power consumption down to 2 μA
    • ±2g/±4g/±8g/±16g selectable full scales
    • I2C/SPI digital output interface
    • 3 operating modes: low-power, normal, high-resolution mode
    • 2 independent programmable interrupt generators for free-fall and motion detection
    • 6D/4D orientation detection
    • Motion detection & free-fall detection
    • “Sleep-to-wake” and “return-to-sleep” functions
    • Embedded FIFO
    • Embedded self-test
    • Embedded temperature sensor
    • ECOPACK®, RoHS and “Green” compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IIS2DH

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IIS2DHTR
Active
LGA 12L 2.0x2.0x1 mm Ecopack2 10 2015-03-01T00:00:00.000+01:00

IIS2DHTR

Package:

LGA 12L 2.0x2.0x1 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 12L 2.0x2.0x1 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
IIS2DHTR

Distributor availability of IIS2DHTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

IIS2DHTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IIS2DHTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors