LDK130
Active
Education Design Win
300 mA low quiescent current very low noise LDO (automotive for SOT23-5L package)

Download datasheet

Product overview

Description

The LDK130 low drop voltage regulator provides 300 mA of maximum current from an input supply voltage in the range of 1.9 V to 5.5 V, with a typical dropout voltage of 100 mV.

It is stabilized with a ceramic capacitor on the output.

The very low drop voltage, low quiescent current and low-noise features make it suitable for low-power battery-powered applications.

An enable logic control function puts the LDK130 in shutdown mode allowing a total current consumption lower than 1 μA.

The device also includes short-circuit constant current limiting and thermal protection.

  • All features

    • AEC-Q100 qualified (automotive grade 1, SOT23-5L package)
    • Input voltage from 1.9 to 5.5 V
    • Very low-dropout voltage (100 mV typ. at 100 mA load)
    • Low quiescent current (typ. 30 μA, 1 μA in OFF mode)
    • Very low noise
    • Output voltage tolerance: ± 2.0% at 25 °C
    • 300 mA guaranteed output current
    • Wide range of fixed output voltages available on request: from 0.8 V to 3.5 V with 100 mV step
    • Adjustable version: from 0.8 V to VIN - Vdrop
    • Logic-controlled electronic shutdown
    • Compatible with ceramic capacitor COUT = 1 μF
    • Internal current and thermal limit
    • Available in SOT23-5L, SOT323-5L and DFN6 1.2x1.3 packages
    • Temperature range: -40 °C to 125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LDK130

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LDK130C-R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130C08R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130C10R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130C12R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130C15R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130C18R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130C29R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130C32R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130C33R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M-R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M08R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M10R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M11RY
Active
SOT23-5L Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M12R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M12RY
Active
SOT23-5L Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M15R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M15RY
Active
SOT23-5L Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M18R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M18RY
Active
SOT23-5L Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M22RY
Active
SOT23-5L Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M25R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M28RY
Active
SOT23-5L Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M29R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M32R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M33R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130M33RY
Active
SOT23-5L Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU-R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU08R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU10R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU12R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU15R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU18R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU25R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU29R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU30R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU32R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK130PU33R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00

LDK130C-R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130C08R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130C10R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130C12R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130C15R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130C18R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130C29R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130C32R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130C33R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M-R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M08R

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M10R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M11RY

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LDK130M12R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M12RY

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LDK130M15R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M15RY

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LDK130M18R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M18RY

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LDK130M22RY

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LDK130M25R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M28RY

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LDK130M29R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M32R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M33R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130M33RY

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LDK130PU-R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130PU08R

Package:

DFN6 1.2x1.3

Material Declaration**:

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130PU10R

Package:

DFN6 1.2x1.3

Material Declaration**:

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130PU12R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130PU15R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130PU18R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130PU25R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130PU29R

Package:

DFN6 1.2x1.3

Material Declaration**:

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130PU30R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130PU32R

Package:

DFN6 1.2x1.3

Material Declaration**:

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK130PU33R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
LDK130M32R

Distributor availability of LDK130M32R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU30R

Distributor availability of LDK130PU30R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU25R

Distributor availability of LDK130PU25R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M28RY

Distributor availability of LDK130M28RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M33RY

Distributor availability of LDK130M33RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M29R

Distributor availability of LDK130M29R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130C18R

Distributor availability of LDK130C18R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M15R

Distributor availability of LDK130M15R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU33R

Distributor availability of LDK130PU33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M08R

Distributor availability of LDK130M08R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130C15R

Distributor availability of LDK130C15R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU29R

Distributor availability of LDK130PU29R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130C32R

Distributor availability of LDK130C32R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130C10R

Distributor availability of LDK130C10R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M22RY

Distributor availability of LDK130M22RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130C12R

Distributor availability of LDK130C12R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU15R

Distributor availability of LDK130PU15R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU08R

Distributor availability of LDK130PU08R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M12RY

Distributor availability of LDK130M12RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M-R

Distributor availability of LDK130M-R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU10R

Distributor availability of LDK130PU10R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M18RY

Distributor availability of LDK130M18RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU32R

Distributor availability of LDK130PU32R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M25R

Distributor availability of LDK130M25R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M15RY

Distributor availability of LDK130M15RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU12R

Distributor availability of LDK130PU12R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130C08R

Distributor availability of LDK130C08R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130C-R

Distributor availability of LDK130C-R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU18R

Distributor availability of LDK130PU18R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M12R

Distributor availability of LDK130M12R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130PU-R

Distributor availability of LDK130PU-R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M10R

Distributor availability of LDK130M10R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130C29R

Distributor availability of LDK130C29R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M33R

Distributor availability of LDK130M33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M11RY

Distributor availability of LDK130M11RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M18R

Distributor availability of LDK130M18R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130C33R

Distributor availability of LDK130C33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK130M32R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M32R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.2

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU30R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU30R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU25R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU25R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M28RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M28RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

2.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M33RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M33RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M29R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M29R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.9

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130C18R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130C18R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M15R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M15R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M08R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M08R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

0.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130C15R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130C15R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU29R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU29R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.9

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130C32R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130C32R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.2

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130C10R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130C10R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M22RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M22RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

2.2

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130C12R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130C12R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.2

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU15R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU15R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU08R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU08R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

0.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M12RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M12RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M-R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M-R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU10R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU10R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M18RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M18RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU32R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU32R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.2

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M25R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M25R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M15RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M15RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

1.5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU12R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU12R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.2

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130C08R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130C08R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

0.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130C-R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130C-R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU18R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU18R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M12R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M12R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.2

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130PU-R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130PU-R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M10R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M10R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130C29R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130C29R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.9

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M11RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M11RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

1.1

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130M18R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130M18R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LDK130C33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK130C33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors