STLQ020
Active
Education Education Design Win
200 mA ultra-low quiescent current LDO

Download datasheet

Product overview

Description

The STLQ020 is a 200 mA low-dropout voltage regulator, able to work with an input voltage ranging from 2 V to 5.5 V.

The typical dropout voltage at maximum load is 160 mV.

The ultra-low quiescent current, which is just 0.3 μA at no load, extends battery-life of applications requiring very long standby time.

Even though the device intrinsic consumption is ultra-low, STLQ020 is able to provide fast transient response and good PSRR performance, thanks to its adaptive biasing circuit.

Enable pin puts the STLQ020 in shutdown mode, reducing total current consumption to 5 nA.

The STLQ020 is designed to keep the quiescent current under control and at a low value also during dropout operation, helping to extend even more the operating time of battery- powered devices.

It also includes short-circuit constant-current limiting and thermal protection.

Several small package options are available.

  • All features

    • Operating input voltage range: 2 V to 5.5 V
    • Output current up to 200 mA
    • Ultra-low quiescent current:
      • 300 nA typ. at no load
      • 100 μA typ. at 200 mA load
    • Controlled Iq in dropout conditions
    • Very low-dropout voltage: 160 mV at 200 mA
    • Output voltage accuracy: 2% at room temperature, 3% in full temperature range
    • Output voltage versions: from 0.8 V to 4.5 V, with 50 mV step and adjustable
    • Logic-controlled electronic shutdown
    • Output discharge feature (optional)
    • Internal overcurrent and thermal protections
    • Temperature range: from -40 °C to +125 °C
    • Packages: DFN6-2x2, SOT323-5L, Flip-Chip4

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STLQ020

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STLQ020C18R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
STLQ020C22R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
STLQ020C28R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
STLQ020C33R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
STLQ020J18R
Active
CSP P 0.4 mm Industrial N/A 10 2023-06-06T00:00:00.000+02:00
STLQ020J25R
Active
CSP P 0.4 mm Industrial N/A 10 2023-06-06T00:00:00.000+02:00
STLQ020J30R
Active
CSP P 0.4 mm Industrial N/A 10 2023-06-06T00:00:00.000+02:00
STLQ020J33R
Active
CSP P 0.4 mm Industrial N/A 10 2023-06-06T00:00:00.000+02:00
STLQ020PU19R
Active
VFDFPN 2X2X1.0 6L PITCH 0.5 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
STLQ020PU28R
Active
VFDFPN 2X2X1.0 6L PITCH 0.5 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
STLQ020PU33R
Active
VFDFPN 2X2X1.0 6L PITCH 0.5 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
STLQ020PUR
Active
VFDFPN 2X2X1.0 6L PITCH 0.5 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00

STLQ020C18R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ020C22R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ020C28R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ020C33R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ020J18R

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

N/A

STLQ020J25R

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

N/A

STLQ020J30R

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

N/A

STLQ020J33R

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

N/A

STLQ020PU19R

Package:

VFDFPN 2X2X1.0 6L PITCH 0.5

Material Declaration**:

Marketing Status

Active

Package

VFDFPN 2X2X1.0 6L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ020PU28R

Package:

VFDFPN 2X2X1.0 6L PITCH 0.5

Material Declaration**:

Marketing Status

Active

Package

VFDFPN 2X2X1.0 6L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ020PU33R

Package:

VFDFPN 2X2X1.0 6L PITCH 0.5

Material Declaration**:

Marketing Status

Active

Package

VFDFPN 2X2X1.0 6L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ020PUR

Package:

VFDFPN 2X2X1.0 6L PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFDFPN 2X2X1.0 6L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
STLQ020J18R

Distributor availability of STLQ020J18R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020C18R

Distributor availability of STLQ020C18R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020J33R

Distributor availability of STLQ020J33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020J25R

Distributor availability of STLQ020J25R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020PU33R

Distributor availability of STLQ020PU33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020J30R

Distributor availability of STLQ020J30R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020C22R

Distributor availability of STLQ020C22R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020C28R

Distributor availability of STLQ020C28R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020PU19R

Distributor availability of STLQ020PU19R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020PUR

Distributor availability of STLQ020PUR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020C33R

Distributor availability of STLQ020C33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020PU28R

Distributor availability of STLQ020PU28R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLQ020J18R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020J18R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020C18R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020C18R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020J33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020J33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020J25R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020J25R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020PU33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020PU33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020J30R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020J30R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020C22R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020C22R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020C28R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020C28R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020PU19R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020PU19R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020PUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020PUR

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020C33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020C33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

STLQ020PU28R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLQ020PU28R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors