Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

Shavers, trimmers and epilators are personal care products that need to offer users a comfortable and accurate hair removal experience as well as long battery life. This means highly accurate and efficient motor control and great power management. It also means using sensors and wireless connectivity to improve the user experience with the next generation of smart shavers and trimmers.

ST’s offering provides a broad portfolio of solutions that enable designers to create innovative grooming products integrating advanced features. A key product family is our fully integrated STSPIN motor drivers capable of driving all kinds of portable motors with a very level of positioning accuracy, very low power consumption and full motor protection.  Other key products include high accuracy and low power motion sensors including embedded event detection features, sensor fusion and software tools that allow to build proprietary algorithms, power management and battery management devices to provide the power sources to remote sensing circuities, low power microcontrollers, and ultra-low power Bluetooth low energy system-on-chip for seamless communication with smartphones.

Part Number
Description
NUCLEO-L031K6 STM32 Nucleo-32 development board with STM32L031K6 MCU, supports Arduino nano connectivity Quick view

Key Features

  • Common features
    • STM32 microcontroller in 32-pin package
    • 1 user LED
    • 1 reset push-button
    • Board connectors:Arduino™ Nano V3 expansion connectorMicro-AB USB connector for the ST-LINK
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • 24 MHz crystal oscillator
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IHM12A1 Low voltage dual brush DC motor driver expansion board based on STSPIN240 for STM32 Nucleo Quick view

Key Features

  • Low voltage range from 1.8 V to 10 V
  • Current up to 1.3 A r.m.s
  • Current control with adjustable off-time
  • Full protection overcurrent and short-circuit protection
  • Low RDS (ON) power stage (HS + LS = 0.4 Ω typ.)
  • Thermal shutdown
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards
  • Connection for two independent DC motors
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IHM13A1 Low voltage brush DC motor driver expansion board for STM32 Nucleo based on the STSPIN250 Quick view

Key Features

  • Low voltage range from 1.8 V to 10 V
  • Current up to 2.6 A r.m.s.
  • Current control with adjustable off-time
  • Full overcurrent and short circuit protection
  • Thermal shutdown
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
NUCLEO-L432KC STM32 Nucleo-32 development board with STM32L432KC MCU, supports Arduino nano connectivity Quick view

Key Features

  • Common features
    • STM32 microcontroller in 32-pin package
    • 1 user LED
    • 1 reset push-button
    • Board connectors:Arduino™ Nano V3 expansion connectorMicro-AB USB connector for the ST-LINK
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • 24 MHz crystal oscillator
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
NUCLEO-L452RE STM32 Nucleo-64 development board with STM32L452RE MCU, supports Arduino and ST morpho connectivity Quick view

Key Features

  • Common features
    • STM32 microcontroller in LQFP64 package
    • 1 user LED shared with Arduino™
    • 1 user and 1 reset push-buttons
    • 32.768 kHz crystal oscillator
    • Board connectors:Arduino™ Uno V3 expansion connectorST morpho extension pin headers for full access to all STM32 I/Os
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • External SMPS to generate Vcore logic supply
    • 24 MHz HSE
    • Board connectors:External SMPS experimentation dedicated connectorMicro-AB or Mini-AB USB connector for the ST-LINKMIPI® debug connector
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
P-NUCLEO-53L0A1 VL53L0X Nucleo Pack - Includes VL53L0X Expansion board and STM32F401RE Nucleo Quick view

Key Features

  • VL53L0X ranging and gesture detection expansion board (X-NUCLEO-53L0A1).
    • 4-digit display, displaying the distance of a target from the ranging sensor
    • Accurate absolute ranging distance, independent of the reflectance of the target.
  • NUCLEO-F401RE STM32 Nucleo board
  • Two VL53L0X satellites
  • 0.25, 0.5 and 1mm height spacers to simulate air gaps
  • Cover glass
  • Two 10 pin connectors for VL53L0X satellite boards
  • Equipped with Arduino UNO R3 connector.
  • RoHS compliant.
  • Basic gesture recognition application can be developed using one or two VL53L0X sensors.
  • Two VL53L0X satellite boards can be connected on the X-NUCLEO-53L0A1 expansion board in order to integrate the VL53L0X in customer’s application.
  • Full system SW supplied, download from www.st.com/VL53L0X in the folder “Design resources”.

Show More

IMAGE

Image
Image
STEVAL-STLKT01V1 SensorTile development kit Quick view

Key Features

  • Included in the development kit package:
    • SensorTile module (STEVAL-STLCS01V1) with STM32L476JG, LSM6DSM, LSM303AGR, LPS22HB, MP34DT05-A, BlueNRG-MS, BALF-NRG-02D3 and LD39115J18R
    • SensorTile expansion Cradle board equipped with audio DAC, USB port, STM32 Nucleo, Arduino UNO R3 and SWD connector
    • SensorTile Cradle with battery charger, humidity and temperature sensor, SD memory card slot, USB port and breakaway SWD connector
    • 100 mAh Li-Ion battery
    • Plastic box
    • SWD programming cable
  • Software libraries and tools
    • STSW-STLKT01: SensorTile firmware package that supports sensors raw data streaming via USB, data logging on SDCard, audio acquisition and audio streaming.
    • FP-SNS-ALLMEMS1 and FP-SNS-MOTENV1: STM32Cube function packs
    • STBLESensor: iOS and Android demo Apps
    • BlueST-SDK: iOS and Android Software Development Kit
  • CE certified
  • RoHS and China RoHS compliant
  • WEEE compliant
  • FCC (ID: S9NSTILE01) certified
  • IC (IC: 8976C-STILE01) certified with PMN: STEVAL-STLKT01V1; HVIN: STEVAL-STLCS01V1; HMN: STEVAL-STLCX01V1; FVIN: bluenrg_7_1_e_Mode_2-32MHz-XO32K_4M.img
  • TYPE certified (006-000482)

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-STLCS01V1 SensorTile connectable sensor node: plug or solder Quick view

Key Features

  • Very compact module for motion, audio, environmental sensing and Bluetooth® low energy connectivity with a complete set of firmware examples
  • Mobile connectivity via the STBLESensor app, available for iOS™ and Android™
  • Main components:
    • STM32L476JG – 32-bit ultra-low-power MCU with Cortex® M4F
    • LSM6DSM – iNEMO inertial module: 3D accelerometer and 3D gyroscope
    • LSM303AGR – Ultra-compact high-performance eCompass module: ultra-low power 3D accelerometer and 3D magnetometer
    • LPS22HB – MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
    • MP34DT05-A – 64 dB SNR digital MEMS microphone
    • BlueNRG-MS – Bluetooth low energy network processor
    • BALF-NRG-02D3 – 50 Ω balun with integrated harmonics filter
    • LD39115J18R – 150 mA low quiescent current low noise LDO 1.8 V
  • 2 V - 5.5 V power supply range
  • External interfaces: UART, SPI, SAI (serial audio interface), I²C, DFSDM, USB OTG, ADC, GPIOs
  • Pluggable or solderable interface
  • SWD interface for debugging and programming capability
  • CE certified
  • RoHS and China RoHS compliant
  • WEEE compliant
  • FCC certified
  • IC certified
  • TYPE certified

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IKS01A2 Motion MEMS and environmental sensor expansion board for STM32 Nucleo Quick view

Key Features

  • LSM6DSL MEMS 3D accelerometer (±2/±4/±8/±16 g) and 3D gyroscope (±125/±245/±500/±1000/±2000 dps)
  • LSM303AGR MEMS 3D accelerometer (±2/±4/±8/±16 g) and MEMS3D magnetometer (±50 gauss)
  • LPS22HB MEMS pressure sensor, 260-1260 hPa absolute digital output barometer
  • HTS221: capacitive digital relative humidity and temperature
  • DIL24 socket for additional MEMS adapters and other sensors
  • Free comprehensive development firmware library and example for all sensors compatible with STM32Cube firmware
  • I²C sensor hub features on LSM6DSL available
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino UNO R3 connector
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-STLCS02V1 SensorTile connectable sensor node: solder only Quick view

Key Features

  • Very compact module for motion, audio, environmental sensing and Bluetooth® low energy connectivity with a complete set of firmware examples
  • Mobile connectivity via the STBLESensor app, available for iOS™ and Android™
  • Main components:
    • STM32L476JG – 32-bit ultra-low-power MCU with Cortex® M4F
    • LSM6DSM – iNEMO inertial module: 3D accelerometer and 3D gyroscope
    • LSM303AGR – Ultra-compact high-performance eCompass module: ultra-low power 3D accelerometer and 3D magnetometer
    • LPS22HB – MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
    • MP34DT05-A – 64 dB SNR digital MEMS microphone
    • BlueNRG-MS – Bluetooth low energy network processor
    • BALF-NRG-02D3 – 50 Ω balun with integrated harmonic filter
    • LD39115J18R – 150 mA low quiescent current low noise LDO 1.8 V
  • 2 V - 5.5 V power supply range
  • External interfaces: UART, SPI, SAI (Serial Audio Interface), I²C, DFSDM, USB OTG, ADC, GPIOs
  • Solderable only interface (no connector on back side)
  • SWD interface for debugging and programming capability
  • CE certified
  • RoHS and China RoHS compliant
  • WEEE compliant
  • FCC certified
  • IC certified
  • TYPE certified

Show More

IMAGE

Image
Image

FEATURED RESOURCES

BOM Gerber
STEVAL-BCNKT01V1 BlueCoin Starter kit Quick view

Key Features

  • Contains FCC ID: S9NBCOIN01
  • Contains module IC 8976C-BCOIN01 certified with PMN: STEVAL-BCNKT01V1; HVIN: STEVAL-BCNCS01V1; HMN: STEVAL-BCNCR01V1; FVIN: bluenrg_7_2_c_Mode_2-32MHz-XO32K_4M.img
  • The development kit package includes:
    • BlueCoin module (STEVAL-BCNCS01V1) with STM32F446, LSM6DSM, LSM303AGR, LPS22HB, 4x MP34DT06J, BlueNRG-MS, BALF-NRG-01D3, STBC03JR
    • CoinStation (STEVAL-BCNST01V1) board
    • BlueCoin Cradle (STEVAL-BCNCR01V1)
    • 130 mAh Li-Po battery
    • Plastic box for housing the BlueCoin cradle and the battery
    • SWD programming cable
  • Software libraries and tools:
    • STSW-BCNKT01 firmware package with raw sensor data streaming support via USB, data logging on SDCard, audio acquisition and audio streaming, time-of-flight example and BLE protocol to interface to a Smartphone App
    • FP-AUD-SMARTMIC1: smart audio IN-OUT software expansion for STM32Cube
    • FP-SNS-ALLMEMS1: STM32 ODE function pack for BLE and sensors
    • FP-AUD-BVLINK1: BLE and microphones software expansion for STM32Cube
    • STBLESensor: iOS™ and Android™ demo apps
    • BlueST-SDK: iOS and Android software development kit
    • Compatible with STM32 ecosystem through STM32Cube support

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-IDB008V2 Evaluation platform based on the BlueNRG-2 Quick view

Key Features

  • Bluetooth® SMART board based on the BlueNRG-2 Bluetooth low energy system on chip
  • Associated BlueNRG-2 development kit SW package including firmware and documentation
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent receiver sensitivity (-88 dBm)
  • Very low power consumption: 7.7 mA RX and 8.2 mA TX at +0 dBm
  • Bluetooth® SMART v5.0 compliant, supports master, slave, simultaneous master-and-slave roles and Bluetooth low energy extended data length feature
  • New integrated balun BALF-NRG-02D3 which integrates a matching network and harmonics filter
  • SMA connector for antenna or measuring equipment
  • 3 user LEDs
  • 2 user buttons
  • 3D digital accelerometer and 3D digital gyroscope
  • MEMS pressure sensor with embedded temperature sensor
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IHM16M1 Three-phase brushless DC motor driver expansion board based on STSPIN830 for STM32 Nucleo Quick view

Key Features

  • Operative voltage from 7 to 45 V
  • Output current up to 1.5 Arms
  • Supporting single shunt and three-shunt sensing
  • Standby mode
  • Flexible direct driving settable between 3 or 6 PWM inputs
  • Current limiter with adjustable reference
  • Overcurrent, short-circuit and interlocking protections
  • Thermal shutdown and undervoltage lockout
  • BEMF sensing circuitry
  • Bus voltage and PCB temperature sensing
  • Input connector for Hall effect-based sensors and encoder

Show More

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-SMARTAG1 NFC Dynamic Tag sensor node evaluation board Quick view

Key Features

  • ST25DV64K dynamic NFC tag solution based on 64K-bit (8K-Byte) EEPROM and with I²C interface, Fast Transfer Mode and Energy Harvesting features
  • STM32L031K6 ultra-low-power ARM Cortex-M0+ MCU running at 32 MHz with 32-Kbytes Flash and 8-Kbytes RAM
  • LIS2DW12 ultra-low-power high-performance three-axis linear accelerometer
  • LPS22HB ultra-compact piezo-resistive absolute pressure sensor which functions as a digital output barometer: 260-1260 hPa
  • HTS221 capacitive digital sensor for relative humidity and temperature
  • STLQ015 low drop linear regulator power management
  • CR2032 Battery powered (not included)
  • STM32Cube function pack (FP-SNS-SMARTAG1)
  • Android (Google Play) and iOS demo apps (ST SmarTag)
  • Suitable for the following applications:
    • Internet of Things
    • Supply Chain and Cold-Chain Management
    • Smart building, home and city
    • Retail and apparel
    • Smart packaging
    • Medical and pharmaceutical
    • Batteryless sensing
    • Smart agriculture (soil control, animal tracking, etc.)

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-ISB044V1 Qi MP-A10 15 W wireless charger TX evaluation kit based on STWBC-EP Quick view

Key Features

  • STWBC-EP digital controller
  • 15 W output power
  • Qi MP-A10 reference design
  • WPC Qi1.2.3 standard compliant
  • Robust demodulation algorithm, with triple path (V, I, f)
  • Foreign object detection (FOD)
  • Accurate power control
  • Active presence detection
  • UART protocol to control and monitor the system
  • Complete reference design (evaluation board, IC, firmware and tools)
  • 2-layer PCB for easy design
  • Flash memory-based
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IHM17M1 Low voltage three-phase brushless DC motor driver expansion board based on STSPIN233 for STM32 Nucleo Quick view

Key Features

  • Low voltage range from 1.8 V to 10 V
  • Current up to 1.3 Arms
  • Full overcurrent protection and short-circuit protection
  • Thermal shutdown
  • Compatible with STM32 Nucleo boards
  • Equipped with ST morpho connectors
  • Hall/Encoder motor sensor connector and circuit
  • Potentiometer available for speed regulation
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IHM15A1 Dual brush DC motor driver expansion board based on STSPIN840 for STM32 Nucleo Quick view

Key Features

  • Voltage range from 7 to 45 V
  • Output current up to 1.5 Arms for each motor
  • Two independent current limiters with adjustable OFF time
  • Full protection set including: overcurrent, short-circuit, under voltage lock out and thermal shutdown
  • Parallel operation
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-CCA02M2 Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo Quick view

Key Features

  • 2 on-board MP34DT06J digital MEMS microphones
  • 6 slots to plug in digital microphone coupon boards such as STEVAL-MIC001V1, STEVAL-MIC002V1 and STEVAL-MIC003V1
  • Synchronized acquisition and streaming of up to 4 microphones
  • Free comprehensive development firmware library and audio capture plus USB streaming sample application compatible with STM32Cube
  • Compatible with STM32 Nucleo boards
  • Equipped with ST morpho connector (upwards and downwards)
  • Equipped with Arduino UNO R3 connector (upwards) to allow multiple boards
  • RoHS and WEEE compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STM8L-DISCOVERY Discovery kit with STM8L152C6 MCU Quick view

Key Features

  • STM8L152C6T6 microcontroller, 32 KB Flash, 2 KB RAM, 1 KB EEPROM in 48-pin LQFP
  • On-board ST-Link with selection mode switch to use the kit as a stand-alone ST-Link (with SWIM connector for programming and debugging)
  • Two red LEDs; LD1 for USB communication, LD2 for 3.3 V power on
  • Designed to be powered by USB or an external supply of 5 V or 3.3 V
  • Can supply target application with 5 V and 3 V
  • Two user LEDs, LD3 and LD4 (green and blue)
  • Two push buttons (User and Reset)
  • IDD current measurement
  • LCD 28-pin DIP (24 segments, 4 commons)
  • Extension header for all QFP48 I/Os for quick connection to prototyping board for easy probing

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-CCA02M1 Digital MEMS microphones expansion board based on MP34DT01-M for STM32 Nucleo. Quick view

Key Features

  • 2 on-board MP34DT01-M digital MEMS microphones
  • 6 slots to plug in digital microphone coupon boards such as STEVAL-MKI129Vx and STEVAL-MKI155Vx
  • Synchronized acquisition and streaming of up to 4 microphones
  • Free comprehensive development firmware library and audio capture plus USB streaming sample application which is compatible with STM32Cube firmware
  • Compatible with STM32 Nucleo boards
  • Equipped with ST morpho connector (upwards and downwards)
  • Equipped with Arduino UNO R3 connector (upwards) to allow multiple boards
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
P-NUCLEO-6180X1 VL6180X Nucleo pack - NEW - Includes VL6180X Expansion board and STM32F401RE Nucleo Quick view

Key Features

  • 1x VL6180X (proximity, gesture and ambient light sensing module) expansion board.
    • Slider switch controlling 2 functions:
    • 4-digit display, displaying either the distance of a target from the proximity sensor or the lux value from the ambient light sensing (ALS).
    • Excellent ranging accuracy, independent of the reflectance of the target.
  • 1x NUCLEO-F401RE board
  • Power management access point
  • Equipped with Arduino UNO R3 connector.
  • RoHS compliant.
  • Full system SW supplied, download from www.st.com/vl6180x in the folder “Design resources”.
  • 3x VL6180X satellite boards can be connected on the VL6180X expansion board, in order to integrate the VL6180X in customer’s application.
  • Basic gesture recognition application can be developed using the VL6180X sensor on the expansion board and/or up to three sensors on the satellite boards.

Show More

IMAGE

Image
Image
NUCLEO-L011K4 STM32 Nucleo-32 development board with STM32L011K4 MCU, supports Arduino nano connectivity Quick view

Key Features

  • Common features
    • STM32 microcontroller in 32-pin package
    • 1 user LED
    • 1 reset push-button
    • Board connectors:Arduino™ Nano V3 expansion connectorMicro-AB USB connector for the ST-LINK
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • 24 MHz crystal oscillator
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
Part Number
NUCLEO-L031K6

STM32 Nucleo-32 development board with STM32L031K6 MCU, supports Arduino nano connectivity

Key Features

  • Common features
    • STM32 microcontroller in 32-pin package
    • 1 user LED
    • 1 reset push-button
    • Board connectors:Arduino™ Nano V3 expansion connectorMicro-AB USB connector for the ST-LINK
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • 24 MHz crystal oscillator
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IHM12A1

Low voltage dual brush DC motor driver expansion board based on STSPIN240 for STM32 Nucleo

Key Features

  • Low voltage range from 1.8 V to 10 V
  • Current up to 1.3 A r.m.s
  • Current control with adjustable off-time
  • Full protection overcurrent and short-circuit protection
  • Low RDS (ON) power stage (HS + LS = 0.4 Ω typ.)
  • Thermal shutdown
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards
  • Connection for two independent DC motors
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IHM13A1

Low voltage brush DC motor driver expansion board for STM32 Nucleo based on the STSPIN250

Key Features

  • Low voltage range from 1.8 V to 10 V
  • Current up to 2.6 A r.m.s.
  • Current control with adjustable off-time
  • Full overcurrent and short circuit protection
  • Thermal shutdown
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
NUCLEO-L432KC

STM32 Nucleo-32 development board with STM32L432KC MCU, supports Arduino nano connectivity

Key Features

  • Common features
    • STM32 microcontroller in 32-pin package
    • 1 user LED
    • 1 reset push-button
    • Board connectors:Arduino™ Nano V3 expansion connectorMicro-AB USB connector for the ST-LINK
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • 24 MHz crystal oscillator
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
NUCLEO-L452RE

STM32 Nucleo-64 development board with STM32L452RE MCU, supports Arduino and ST morpho connectivity

Key Features

  • Common features
    • STM32 microcontroller in LQFP64 package
    • 1 user LED shared with Arduino™
    • 1 user and 1 reset push-buttons
    • 32.768 kHz crystal oscillator
    • Board connectors:Arduino™ Uno V3 expansion connectorST morpho extension pin headers for full access to all STM32 I/Os
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • External SMPS to generate Vcore logic supply
    • 24 MHz HSE
    • Board connectors:External SMPS experimentation dedicated connectorMicro-AB or Mini-AB USB connector for the ST-LINKMIPI® debug connector
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
P-NUCLEO-53L0A1

VL53L0X Nucleo Pack - Includes VL53L0X Expansion board and STM32F401RE Nucleo

Key Features

  • VL53L0X ranging and gesture detection expansion board (X-NUCLEO-53L0A1).
    • 4-digit display, displaying the distance of a target from the ranging sensor
    • Accurate absolute ranging distance, independent of the reflectance of the target.
  • NUCLEO-F401RE STM32 Nucleo board
  • Two VL53L0X satellites
  • 0.25, 0.5 and 1mm height spacers to simulate air gaps
  • Cover glass
  • Two 10 pin connectors for VL53L0X satellite boards
  • Equipped with Arduino UNO R3 connector.
  • RoHS compliant.
  • Basic gesture recognition application can be developed using one or two VL53L0X sensors.
  • Two VL53L0X satellite boards can be connected on the X-NUCLEO-53L0A1 expansion board in order to integrate the VL53L0X in customer’s application.
  • Full system SW supplied, download from www.st.com/VL53L0X in the folder “Design resources”.

Show More

IMAGE

Image
Image
STEVAL-STLKT01V1

SensorTile development kit

Key Features

  • Included in the development kit package:
    • SensorTile module (STEVAL-STLCS01V1) with STM32L476JG, LSM6DSM, LSM303AGR, LPS22HB, MP34DT05-A, BlueNRG-MS, BALF-NRG-02D3 and LD39115J18R
    • SensorTile expansion Cradle board equipped with audio DAC, USB port, STM32 Nucleo, Arduino UNO R3 and SWD connector
    • SensorTile Cradle with battery charger, humidity and temperature sensor, SD memory card slot, USB port and breakaway SWD connector
    • 100 mAh Li-Ion battery
    • Plastic box
    • SWD programming cable
  • Software libraries and tools
    • STSW-STLKT01: SensorTile firmware package that supports sensors raw data streaming via USB, data logging on SDCard, audio acquisition and audio streaming.
    • FP-SNS-ALLMEMS1 and FP-SNS-MOTENV1: STM32Cube function packs
    • STBLESensor: iOS and Android demo Apps
    • BlueST-SDK: iOS and Android Software Development Kit
  • CE certified
  • RoHS and China RoHS compliant
  • WEEE compliant
  • FCC (ID: S9NSTILE01) certified
  • IC (IC: 8976C-STILE01) certified with PMN: STEVAL-STLKT01V1; HVIN: STEVAL-STLCS01V1; HMN: STEVAL-STLCX01V1; FVIN: bluenrg_7_1_e_Mode_2-32MHz-XO32K_4M.img
  • TYPE certified (006-000482)

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-STLCS01V1

SensorTile connectable sensor node: plug or solder

Key Features

  • Very compact module for motion, audio, environmental sensing and Bluetooth® low energy connectivity with a complete set of firmware examples
  • Mobile connectivity via the STBLESensor app, available for iOS™ and Android™
  • Main components:
    • STM32L476JG – 32-bit ultra-low-power MCU with Cortex® M4F
    • LSM6DSM – iNEMO inertial module: 3D accelerometer and 3D gyroscope
    • LSM303AGR – Ultra-compact high-performance eCompass module: ultra-low power 3D accelerometer and 3D magnetometer
    • LPS22HB – MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
    • MP34DT05-A – 64 dB SNR digital MEMS microphone
    • BlueNRG-MS – Bluetooth low energy network processor
    • BALF-NRG-02D3 – 50 Ω balun with integrated harmonics filter
    • LD39115J18R – 150 mA low quiescent current low noise LDO 1.8 V
  • 2 V - 5.5 V power supply range
  • External interfaces: UART, SPI, SAI (serial audio interface), I²C, DFSDM, USB OTG, ADC, GPIOs
  • Pluggable or solderable interface
  • SWD interface for debugging and programming capability
  • CE certified
  • RoHS and China RoHS compliant
  • WEEE compliant
  • FCC certified
  • IC certified
  • TYPE certified

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IKS01A2

Motion MEMS and environmental sensor expansion board for STM32 Nucleo

Key Features

  • LSM6DSL MEMS 3D accelerometer (±2/±4/±8/±16 g) and 3D gyroscope (±125/±245/±500/±1000/±2000 dps)
  • LSM303AGR MEMS 3D accelerometer (±2/±4/±8/±16 g) and MEMS3D magnetometer (±50 gauss)
  • LPS22HB MEMS pressure sensor, 260-1260 hPa absolute digital output barometer
  • HTS221: capacitive digital relative humidity and temperature
  • DIL24 socket for additional MEMS adapters and other sensors
  • Free comprehensive development firmware library and example for all sensors compatible with STM32Cube firmware
  • I²C sensor hub features on LSM6DSL available
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino UNO R3 connector
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-STLCS02V1

SensorTile connectable sensor node: solder only

Key Features

  • Very compact module for motion, audio, environmental sensing and Bluetooth® low energy connectivity with a complete set of firmware examples
  • Mobile connectivity via the STBLESensor app, available for iOS™ and Android™
  • Main components:
    • STM32L476JG – 32-bit ultra-low-power MCU with Cortex® M4F
    • LSM6DSM – iNEMO inertial module: 3D accelerometer and 3D gyroscope
    • LSM303AGR – Ultra-compact high-performance eCompass module: ultra-low power 3D accelerometer and 3D magnetometer
    • LPS22HB – MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
    • MP34DT05-A – 64 dB SNR digital MEMS microphone
    • BlueNRG-MS – Bluetooth low energy network processor
    • BALF-NRG-02D3 – 50 Ω balun with integrated harmonic filter
    • LD39115J18R – 150 mA low quiescent current low noise LDO 1.8 V
  • 2 V - 5.5 V power supply range
  • External interfaces: UART, SPI, SAI (Serial Audio Interface), I²C, DFSDM, USB OTG, ADC, GPIOs
  • Solderable only interface (no connector on back side)
  • SWD interface for debugging and programming capability
  • CE certified
  • RoHS and China RoHS compliant
  • WEEE compliant
  • FCC certified
  • IC certified
  • TYPE certified

Show More

IMAGE

Image
Image

FEATURED RESOURCES

BOM Gerber
STEVAL-BCNKT01V1

BlueCoin Starter kit

Key Features

  • Contains FCC ID: S9NBCOIN01
  • Contains module IC 8976C-BCOIN01 certified with PMN: STEVAL-BCNKT01V1; HVIN: STEVAL-BCNCS01V1; HMN: STEVAL-BCNCR01V1; FVIN: bluenrg_7_2_c_Mode_2-32MHz-XO32K_4M.img
  • The development kit package includes:
    • BlueCoin module (STEVAL-BCNCS01V1) with STM32F446, LSM6DSM, LSM303AGR, LPS22HB, 4x MP34DT06J, BlueNRG-MS, BALF-NRG-01D3, STBC03JR
    • CoinStation (STEVAL-BCNST01V1) board
    • BlueCoin Cradle (STEVAL-BCNCR01V1)
    • 130 mAh Li-Po battery
    • Plastic box for housing the BlueCoin cradle and the battery
    • SWD programming cable
  • Software libraries and tools:
    • STSW-BCNKT01 firmware package with raw sensor data streaming support via USB, data logging on SDCard, audio acquisition and audio streaming, time-of-flight example and BLE protocol to interface to a Smartphone App
    • FP-AUD-SMARTMIC1: smart audio IN-OUT software expansion for STM32Cube
    • FP-SNS-ALLMEMS1: STM32 ODE function pack for BLE and sensors
    • FP-AUD-BVLINK1: BLE and microphones software expansion for STM32Cube
    • STBLESensor: iOS™ and Android™ demo apps
    • BlueST-SDK: iOS and Android software development kit
    • Compatible with STM32 ecosystem through STM32Cube support

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-IDB008V2

Evaluation platform based on the BlueNRG-2

Key Features

  • Bluetooth® SMART board based on the BlueNRG-2 Bluetooth low energy system on chip
  • Associated BlueNRG-2 development kit SW package including firmware and documentation
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent receiver sensitivity (-88 dBm)
  • Very low power consumption: 7.7 mA RX and 8.2 mA TX at +0 dBm
  • Bluetooth® SMART v5.0 compliant, supports master, slave, simultaneous master-and-slave roles and Bluetooth low energy extended data length feature
  • New integrated balun BALF-NRG-02D3 which integrates a matching network and harmonics filter
  • SMA connector for antenna or measuring equipment
  • 3 user LEDs
  • 2 user buttons
  • 3D digital accelerometer and 3D digital gyroscope
  • MEMS pressure sensor with embedded temperature sensor
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IHM16M1

Three-phase brushless DC motor driver expansion board based on STSPIN830 for STM32 Nucleo

Key Features

  • Operative voltage from 7 to 45 V
  • Output current up to 1.5 Arms
  • Supporting single shunt and three-shunt sensing
  • Standby mode
  • Flexible direct driving settable between 3 or 6 PWM inputs
  • Current limiter with adjustable reference
  • Overcurrent, short-circuit and interlocking protections
  • Thermal shutdown and undervoltage lockout
  • BEMF sensing circuitry
  • Bus voltage and PCB temperature sensing
  • Input connector for Hall effect-based sensors and encoder

Show More

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-SMARTAG1

NFC Dynamic Tag sensor node evaluation board

Key Features

  • ST25DV64K dynamic NFC tag solution based on 64K-bit (8K-Byte) EEPROM and with I²C interface, Fast Transfer Mode and Energy Harvesting features
  • STM32L031K6 ultra-low-power ARM Cortex-M0+ MCU running at 32 MHz with 32-Kbytes Flash and 8-Kbytes RAM
  • LIS2DW12 ultra-low-power high-performance three-axis linear accelerometer
  • LPS22HB ultra-compact piezo-resistive absolute pressure sensor which functions as a digital output barometer: 260-1260 hPa
  • HTS221 capacitive digital sensor for relative humidity and temperature
  • STLQ015 low drop linear regulator power management
  • CR2032 Battery powered (not included)
  • STM32Cube function pack (FP-SNS-SMARTAG1)
  • Android (Google Play) and iOS demo apps (ST SmarTag)
  • Suitable for the following applications:
    • Internet of Things
    • Supply Chain and Cold-Chain Management
    • Smart building, home and city
    • Retail and apparel
    • Smart packaging
    • Medical and pharmaceutical
    • Batteryless sensing
    • Smart agriculture (soil control, animal tracking, etc.)

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-ISB044V1

Qi MP-A10 15 W wireless charger TX evaluation kit based on STWBC-EP

Key Features

  • STWBC-EP digital controller
  • 15 W output power
  • Qi MP-A10 reference design
  • WPC Qi1.2.3 standard compliant
  • Robust demodulation algorithm, with triple path (V, I, f)
  • Foreign object detection (FOD)
  • Accurate power control
  • Active presence detection
  • UART protocol to control and monitor the system
  • Complete reference design (evaluation board, IC, firmware and tools)
  • 2-layer PCB for easy design
  • Flash memory-based
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IHM17M1

Low voltage three-phase brushless DC motor driver expansion board based on STSPIN233 for STM32 Nucleo

Key Features

  • Low voltage range from 1.8 V to 10 V
  • Current up to 1.3 Arms
  • Full overcurrent protection and short-circuit protection
  • Thermal shutdown
  • Compatible with STM32 Nucleo boards
  • Equipped with ST morpho connectors
  • Hall/Encoder motor sensor connector and circuit
  • Potentiometer available for speed regulation
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-IHM15A1

Dual brush DC motor driver expansion board based on STSPIN840 for STM32 Nucleo

Key Features

  • Voltage range from 7 to 45 V
  • Output current up to 1.5 Arms for each motor
  • Two independent current limiters with adjustable OFF time
  • Full protection set including: overcurrent, short-circuit, under voltage lock out and thermal shutdown
  • Parallel operation
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-CCA02M2

Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo

Key Features

  • 2 on-board MP34DT06J digital MEMS microphones
  • 6 slots to plug in digital microphone coupon boards such as STEVAL-MIC001V1, STEVAL-MIC002V1 and STEVAL-MIC003V1
  • Synchronized acquisition and streaming of up to 4 microphones
  • Free comprehensive development firmware library and audio capture plus USB streaming sample application compatible with STM32Cube
  • Compatible with STM32 Nucleo boards
  • Equipped with ST morpho connector (upwards and downwards)
  • Equipped with Arduino UNO R3 connector (upwards) to allow multiple boards
  • RoHS and WEEE compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STM8L-DISCOVERY

Discovery kit with STM8L152C6 MCU

Key Features

  • STM8L152C6T6 microcontroller, 32 KB Flash, 2 KB RAM, 1 KB EEPROM in 48-pin LQFP
  • On-board ST-Link with selection mode switch to use the kit as a stand-alone ST-Link (with SWIM connector for programming and debugging)
  • Two red LEDs; LD1 for USB communication, LD2 for 3.3 V power on
  • Designed to be powered by USB or an external supply of 5 V or 3.3 V
  • Can supply target application with 5 V and 3 V
  • Two user LEDs, LD3 and LD4 (green and blue)
  • Two push buttons (User and Reset)
  • IDD current measurement
  • LCD 28-pin DIP (24 segments, 4 commons)
  • Extension header for all QFP48 I/Os for quick connection to prototyping board for easy probing

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-CCA02M1

Digital MEMS microphones expansion board based on MP34DT01-M for STM32 Nucleo.

Key Features

  • 2 on-board MP34DT01-M digital MEMS microphones
  • 6 slots to plug in digital microphone coupon boards such as STEVAL-MKI129Vx and STEVAL-MKI155Vx
  • Synchronized acquisition and streaming of up to 4 microphones
  • Free comprehensive development firmware library and audio capture plus USB streaming sample application which is compatible with STM32Cube firmware
  • Compatible with STM32 Nucleo boards
  • Equipped with ST morpho connector (upwards and downwards)
  • Equipped with Arduino UNO R3 connector (upwards) to allow multiple boards
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
P-NUCLEO-6180X1

VL6180X Nucleo pack - NEW - Includes VL6180X Expansion board and STM32F401RE Nucleo

Key Features

  • 1x VL6180X (proximity, gesture and ambient light sensing module) expansion board.
    • Slider switch controlling 2 functions:
    • 4-digit display, displaying either the distance of a target from the proximity sensor or the lux value from the ambient light sensing (ALS).
    • Excellent ranging accuracy, independent of the reflectance of the target.
  • 1x NUCLEO-F401RE board
  • Power management access point
  • Equipped with Arduino UNO R3 connector.
  • RoHS compliant.
  • Full system SW supplied, download from www.st.com/vl6180x in the folder “Design resources”.
  • 3x VL6180X satellite boards can be connected on the VL6180X expansion board, in order to integrate the VL6180X in customer’s application.
  • Basic gesture recognition application can be developed using the VL6180X sensor on the expansion board and/or up to three sensors on the satellite boards.

Show More

IMAGE

Image
Image
NUCLEO-L011K4

STM32 Nucleo-32 development board with STM32L011K4 MCU, supports Arduino nano connectivity

Key Features

  • Common features
    • STM32 microcontroller in 32-pin package
    • 1 user LED
    • 1 reset push-button
    • Board connectors:Arduino™ Nano V3 expansion connectorMicro-AB USB connector for the ST-LINK
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • 24 MHz crystal oscillator
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN4503
      Environmental sensors: Hardware abstraction layer for Android
      3.0
      241.61 KB
      PDF
      AN4467
      Getting started with STM32L0xx hardware development
      2.0
      715.62 KB
      PDF
      AN4722
      HTS221 digital humidity sensor: hardware guidelines for system integration
      1.0
      844.49 KB
      PDF
      AN5038
      LIS2DW12: always-on 3D accelerometer
      3.0
      1.18 MB
      PDF
      AN4833
      Measuring pressure data from ST's LPS22HB digital pressure sensor
      2.0
      923.98 KB
      PDF
      AN4508
      Parameters and calibration of a low-g 3-axis accelerometer
      1.0
      303.76 KB
      PDF
      AN4621
      STM32L4 and STM32L4+ ultra-low-power features overview
      5.0
      565.41 KB
      PDF
      AN4509
      Tilt measurement using a low-g 3-axis accelerometer
      1.1
      248.93 KB
      PDF
      AN4503

      Environmental sensors: Hardware abstraction layer for Android

      AN4467

      Getting started with STM32L0xx hardware development

      AN4722

      HTS221 digital humidity sensor: hardware guidelines for system integration

      AN5038

      LIS2DW12: always-on 3D accelerometer

      AN4833

      Measuring pressure data from ST's LPS22HB digital pressure sensor

      AN4508

      Parameters and calibration of a low-g 3-axis accelerometer

      AN4621

      STM32L4 and STM32L4+ ultra-low-power features overview

      AN4509

      Tilt measurement using a low-g 3-axis accelerometer

    • Description Version Size Action
      TN1219
      HTS221 digital humidity sensor: reference design implementation
      2.0
      367.08 KB
      PDF
      TN1218
      Interpreting humidity and temperature readings in the HTS221 digital humidity sensor
      4.0
      3.67 MB
      PDF
      TN1219

      HTS221 digital humidity sensor: reference design implementation

      TN1218

      Interpreting humidity and temperature readings in the HTS221 digital humidity sensor

    • Description Version Size Action
      UM1727
      Getting started with STM32 Nucleo board software development tools
      5.0
      2.61 MB
      PDF
      UM2235
      Getting started with the X-NUCLEO-NFC04A1 NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo
      1.0
      869.42 KB
      PDF
      UM1727

      Getting started with STM32 Nucleo board software development tools

      UM2235

      Getting started with the X-NUCLEO-NFC04A1 NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

    • Description Version Size Action
      DT0063
      Bluetooth low-energy network: time-stamping and sample-rate-conversion
      2.0
      281.1 KB
      PDF
      DT0095
      Datalogging the SensorTile through a PC
      1.0
      577.69 KB
      PDF
      DT0063

      Bluetooth low-energy network: time-stamping and sample-rate-conversion

      DT0095

      Datalogging the SensorTile through a PC

Presentations & Training Material

    • Description Version Size Action
      An introduction to electric motors 1.0
      2.23 MB
      PDF
      Discover the STM32 with a free 32-bit Cortex-M0/0+ MCU Professional Developer’s Package: Webinar Presentation 1.0
      4.28 MB
      PDF
      STEVAL-STLKT01V1 Quick start guide 2.4
      2.02 MB
      PDF
      STM32L4 MCU series - Excellence in ultra-low-power with performance 4.0
      1.29 MB
      PDF
      X-NUCLEO-NFC04A1 Quick start guide 1.0
      1.1 MB
      PDF

      An introduction to electric motors

      Discover the STM32 with a free 32-bit Cortex-M0/0+ MCU Professional Developer’s Package: Webinar Presentation

      STEVAL-STLKT01V1 Quick start guide

      STM32L4 MCU series - Excellence in ultra-low-power with performance

      X-NUCLEO-NFC04A1 Quick start guide

Publications and Collaterals

    • Description Version Size Action
      Battery management ICs - STBC02/03 Li-Ion charger with load switches and smart reset generator 04.2017
      730.72 KB
      PDF
      LIS2DW12 Flexible ultra-low-power 3-axis smart accelerometer 1.0
      1.35 MB
      PDF
      Resets and supervisors - portfolio overview 1.0
      1.31 MB
      PDF
      STSPIN motor drivers - The best things come in small packages 02.2018
      952.6 KB
      PDF
      STTS75 2.2
      706.56 KB
      PDF
      STWBC-EP Extended Wireless Power 12.2017
      817.57 KB
      PDF
      SensorTile an IoT design lab
      1.61 MB
      PDF

      Battery management ICs - STBC02/03 Li-Ion charger with load switches and smart reset generator

      LIS2DW12 Flexible ultra-low-power 3-axis smart accelerometer

      Resets and supervisors - portfolio overview

      STSPIN motor drivers - The best things come in small packages

      STTS75

      STWBC-EP Extended Wireless Power

      SensorTile an IoT design lab

    • Description Version Size Action
      Linear and Switching Voltage Regulators Selection Guide 3.0
      370.88 KB
      PDF

      Linear and Switching Voltage Regulators Selection Guide

    • Description Version Size Action
      Motor Control Reference Guide 15.10
      2.61 MB
      PDF
      ST’s solutions for mobile devices 3.2
      2.13 MB
      PDF

      Motor Control Reference Guide

      ST’s solutions for mobile devices

    • Description Version Size Action
      STSPIN Motor Control: Design Considerations for Brushless Direct Current Motor Control 1.0
      5.54 MB
      PDF

      STSPIN Motor Control: Design Considerations for Brushless Direct Current Motor Control

Development Tools

    • Part Number

      STM32Cube initialization code generator

Ecosystems

    • Part Number

      Ranging sensor software expansion for STM32Cube

      Long Distance Ranging sensor software expansion for STM32Cube

Embedded Software

    • Part Number

      STM32Cube function pack for creating a BLE star network connected via Wi-Fi to IBM Watson IoT cloud

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32Cube function pack for IoT node with Dynamic NFC Tag, environmental and motion sensors

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS (CORE, DSP, RTOS), USB, File system, RTOS, Touch Sensing - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS (CORE, DSP, RTOS), USB, TouchSensing, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)

      Proximity, gesture, ambient light sensor software expansion for STM32Cube

      Multifunctional software expansion for STM32Cube

      Sensor and DSP algorithm software expansion for STM32Cube

      Sensor and motion algorithm software expansion for STM32Cube

      Analog and digital MEMS microphone acquisition and processing software expansion for STM32Cube

      Dynamic NFC/RFID tag IC software expansion for STM32Cube

      Low voltage dual brush DC motor driver software expansion for STM32Cube

      Low voltage brush DC motor driver software expansion for STM32Cube

      Dual brush DC motor driver software expansion for STM32Cube

      Three-phase motor driver software expansion for STM32Cube

      Low voltage three-phase brushless DC motor driver software expansion for STM32Cube

    • Part Number

      Application for the graphical design of algorithms

EMI Filtering and Signal Conditioning

Part number Description
BALF-NRG-02D3 50Ω / conjugate match balun to BlueNRG transceiver, with integrated harmonic filter
EMIF08-LCD04M16 8-line L-C EMI filter and ESD protection for display interfaces
Part number
50Ω / conjugate match balun to BlueNRG transceiver, with integrated harmonic filter
8-line L-C EMI filter and ESD protection for display interfaces

Imaging and Photonics Solutions

Part number Description
VL53L0X World smallest Time-of-Flight (ToF) ranging sensor
VL53L1X Long distance ranging Time-of-Flight sensor based on ST FlightSense technology
VL6180X Proximity sensor, gesture and ambient light sensing (ALS) module
Part number
World smallest Time-of-Flight (ToF) ranging sensor
Long distance ranging Time-of-Flight sensor based on ST FlightSense technology
Proximity sensor, gesture and ambient light sensing (ALS) module

Interfaces and Transceivers

Part number Description
STUSB4500 Standalone USB PD controller for power sinking devices
Part number
Standalone USB PD controller for power sinking devices

MEMS and Sensors

Part number Description
HTS221 Capacitive digital sensor for relative humidity and temperature
LIS2DS12 3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor
LIS2DW12 3-axis MEMS accelerometer, ultra low power, configurable single/double-tap recognition, free-fall, wakeup, portrait/landscape, 6D/4D orientation detections
LPS22HB Ultra-compact piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, full-mold, holed LGA package (HLGA)
LSM6DSL iNEMO 6DoF inertial measurement unit (IMU), for smart phones and battery operated IoT, Gaming, Wearable and Consumer Electronics. Ultra-low power and high accuracy
STLM20 Analog temperature sensor, ultra-low current 2.4 V, high precision
STTS751 2.25 V low-voltage local digital temperature sensor
Part number
Capacitive digital sensor for relative humidity and temperature
3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor
3-axis MEMS accelerometer, ultra low power, configurable single/double-tap recognition, free-fall, wakeup, portrait/landscape, 6D/4D orientation detections
Ultra-compact piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, full-mold, holed LGA package (HLGA)
iNEMO 6DoF inertial measurement unit (IMU), for smart phones and battery operated IoT, Gaming, Wearable and Consumer Electronics. Ultra-low power and high accuracy
Analog temperature sensor, ultra-low current 2.4 V, high precision
2.25 V low-voltage local digital temperature sensor

Motor Drivers

Part number Description
STSPIN233 Low voltage three phase and three sense motor driver
STSPIN240 Low voltage dual brush DC motor driver
STSPIN250 Low voltage brush DC motor driver
STSPIN830 Compact and versatile three-phase and three-sense BLDC motor driver
STSPIN840 Compact dual brushed DC motor driver
Part number
Low voltage three phase and three sense motor driver
Low voltage dual brush DC motor driver
Low voltage brush DC motor driver
Compact and versatile three-phase and three-sense BLDC motor driver
Compact dual brushed DC motor driver

Power Management

Part number Description
L6924D Battery charger system with integrated power switch for Li-Ion/Li-Polymer
STBB3J 2A, 2MHz, high efficiency dual mode buck-boost DC-DC converter
STBC02 Li-Ion linear battery charger with LDO, load switches and reset generator
STC3117 Gas gauge IC with battery charger control for handheld applications
STLQ020 200 mA ultra-low quiescent current LDO
STWBC-EP Digital controller for wireless battery charger transmitters (WBC) in 15 W medium power applications
Part number
Battery charger system with integrated power switch for Li-Ion/Li-Polymer
2A, 2MHz, high efficiency dual mode buck-boost DC-DC converter
Li-Ion linear battery charger with LDO, load switches and reset generator
Gas gauge IC with battery charger control for handheld applications
200 mA ultra-low quiescent current LDO
Digital controller for wireless battery charger transmitters (WBC) in 15 W medium power applications

Protection Devices

Part number Description
ESDA7P120-1U1M High-power transient voltage supressor (TVS)
USBLC6-2SC6Y Automotive very low capacitance ESD protection
Part number
High-power transient voltage supressor (TVS)
Automotive very low capacitance ESD protection

Wireless Transceivers, MCUs and Modules

Part number Description
BlueNRG-2 Bluetooth® low energy wireless system-on-chip
Part number
Bluetooth® low energy wireless system-on-chip
Support & Feedback