IIS3DHHC
NRND
Education Design Win
High-resolution, high-stability 3-axis digital inclinometer for industrial applications

Download datasheet Order Direct

This product is

NRND

We recommend you that replacement part: 

IIS2ICLX

Product overview

Description

The IIS3DHHC is an ultra-low noise, high-stability three-axis linear accelerometer.

The IIS3DHHC has a full scale of ±2.5 g and is capable of providing the measured accelerations to the application through an SPI 4-wire digital interface.

The sensing element is manufactured using a dedicated micromachining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the characteristics of the sensing element.

The IIS3DHHC is available in a high-performance (low-stress) ceramic cavity land grid array (CC LGA) package and can operate within a temperature range of -40 °C to +85 °C.

  • All features

    • 3-axis, ±2.5 g full-scale
    • Ultra-low noise performance: 45 µg/√Hz
    • Excellent stability over temperature (<0.4 mg/°C) and time
    • 16-bit data output
    • SPI 4-wire digital output interface
    • Embedded FIFO (depth 32 levels)
    • Embedded temperature sensor
    • 12-bit temperature data output
    • High shock survivability
    • Extended operating temperature range (-40 °C to +85 °C)
    • ECOPACK, RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IIS3DHHC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IIS3DHHCTR
NRND
LGA 16L 5.0x5.0x1.7 mm CERAMIC Ecopack2 10 2020-01-01T00:00:00.000+01:00

IIS3DHHCTR

Package:

LGA 16L 5.0x5.0x1.7 mm CERAMIC

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LGA 16L 5.0x5.0x1.7 mm CERAMIC

RoHS Compliance Grade

Ecopack2

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
IIS3DHHCTR

Distributor availability of IIS3DHHCTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

IIS3DHHCTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IIS3DHHCTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors