ST campaigns
All ST campaigns
- Seamless smart home connectivity with Matter
- STPOWER ACEPACK DMT-32 power modules based on SiC MOSFET Gen2 and Gen3 technology
- Optimize your motor control system with high-performance SLLIMM high-power IPMs
- Stay one step ahead: 6-axis IMU with embedded sensor fusion, Artificial Intelligence and Qvar sensing
- STPOWER MDmesh M9 and DM9 series combine best-in-class performance with remarkable ease of use
- Hot swap and ideal diode controller for high-redundancy power architectures
- Protect your patients with connected solutions
- Battery pack monitoring, balancing, and protection system for Li-Ion and Li-Polymer cells in 3, 4 or 5 series configurations
- Device commissioning made easy with NFC
- STPOWER ACEPACK 1 power module based on SiC MOSFET technology
- On-Demand Webinar: Meet BMS requirements for your EV/HEV applications
- Automotive-qualified, single-channel VIPower M0-9 high-side switches
- Teseo-VIC3D Industrial GNSS dead reckoning module with 6-axis inertial sensor
- On-Demand Webinar: Energy Consumption in Electric Vehicles
- Bluetooth LE 5.3 System-on-Chip for accurate indoor tracking
- Secure Manager for STM32H5
- ST25Connect Program
- Improved GUI for Advanced Inertial Measurement Unit
- PoE supply reference designs
- STM32MP13 lines - Cost-effective microprocessors for industrial applications
- Compact, high-performance, 10 A, 1200 V, 3-phase inverter with improved short-circuit rugged trench gate field-stop IGBTs
- Compact, high-performance, 50 A, 650 V, 3-phase inverter with improved short-circuit rugged trench-gate field-stop IGBTs
- L9963E chip for battery management systems
- Sensors Converge 2023 Demos
- Sensors Converge 2023 Expert Presentations
- Master Power Electronics 2023
- SPC58 N line performance automotive MCUs with large memory and advanced timers
- New highly integrated microcontroller with advanced graphics capabilities
- Discover how ST’s Page EEPROM is changing data storage
- Introducing breakthrough technology in EEPROM
- STM32WBA MCU series Bluetooth® Low Energy 5.3 +10dBm, high security level
- VIPower M0-9 Standard family - The latest generation of protected high-side drivers brochure
- Automotive linear voltage regulator 8 fixed configurable output voltages
- TO-LL leadless and SMD thermally efficient package for high power applications
- Wireless module for Bluetooth® Low Energy, Zigbee, Thread & Matter
- STM32MP2 MPU series - 64-bit microprocessors with neural processing unit
- Automotive ESD protection devices for CAN buses
- StellarLINK in-circuit debugger/programmer for Stellar and SPC5 automotive microcontrollers
- STM32WB MCUs for Bluetooth, Zigbee & Thread
- STL120N10F8 industrial-grade N-channel 100 V STPOWER STripFET F8 Power MOSFET
- ST25R3916B: New NFC reader accelerates payment, consumer and industrial application designs
- Ultra-miniature matched baluns with an integrated harmonic filter for long-range wireless STM32WL microcontrollers
- Useful designer resources for analog signal conditioning applications
- On-demand webinar: STM32MP1 MPU and Ka-Ro's QSMP SOM for Surface Mount Technology
- On-demand Webinar: Accelerate your STM32MP1 MPU design with SiP and SoM solutions
- Whitepaper: Protecting OEM assets and ensuring firmware integrity through STM32 and open-source solutions
- On-demand Webinar: Simplifying the creation of stunning GUIs on STM32 MCUs and MPUs
- How NFC can help your business become more sustainable
- Easily optimize and benchmark AI neural network models for STM32
- Matched low-pass-filter for Bluetooth Low Energy transceivers
- Next-generation Automotive Door Zone System ICs boost power efficiency and enable tomorrow's car electrification
- New NFC reader enhances digital car key and center console applications
- Automotive-grade trench gate field-stop, 650 V, 30 A, high-speed HB series IGBT in an H²PAK-2 package
- AzureRTOS and STM32Cube: Microcontroller (MCU) free software development
- X-CUBE-TOUCHGFX - Free GUI tool for creating cutting-edge UX designs
- ST25-TW-2022-Campaign
- STPay-Mobile the digital wallet solution for connected lifestyles
- USB type-C overvoltage and overcurrent protection for STM32
- STSAFE-VJ100-CCC: Secure solution for digital key systems
- Special offers: USB Type-C Port Protection (TCPP) for STM32