ST4E1216
Active
Education Design Win
High-speed 3.3 V / 5 V RS485 transceiver with ± 12 kV IEC 61000-4-2 contact ESD protection

Download datasheet Order Direct

Product overview

Description

The ST4E1216 and ST4E1240 are low-power differential line transceivers for data transmission standard RS485 applications in half-duplex mode, compatible with either 3.3 V or 5 V rail power supplies, fully operating from 3 V to 5.5 V.

The ST4E1216 and the ST4E1240 operate respectively up to 16 Mbps and 40 Mbps. They are ideal for multipoint applications over extended cable runs. They are robust to ESD transients. In particular, the bus pins support ±12 kV IEC 61000-4-2 contact discharge. They also feature robust hot-swap capability during switching on and off, or during hot insertion.

The ST4E1216 is available in SO8 and up to 125 °C. The ST4E1240 is available in SO8 and DFN8 with two temperature range as stated in the device summary table.

  • All features

    • Meets or exceeds TIA/EIA-485A standard requirements
    • 3 V to 5.5 V supply voltage
    • Differential output voltage (VOD) exceeds 2.1 V at 5 V supply for PROFIBUS compatibility
    • High speed: up to 40 Mbps data rate
    • More than 64 transceivers on the bus (up to 100 nodes)
    • Integrated protections
      • Fail-safe receiver (bus open, idle, and shorted)
      • Thermal shutdown protection
      • Hot-swap capability (with parasitic capacitance up to 100 pF)
      • Bus I/O ESD protection±12 kV IEC61000-4-2 contact discharge±30 kV HBM±4 kV IEC61000-4-4 class-A fast transient burst (EFT)
    • Low quiescent current in shutdown mode
    • Available in industry standard SO-8 and DFN8 for the ST4E1240

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST4E1216

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST4E1216IDT
Active
SO-8 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00

ST4E1216IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Autoshutdown
min
max
ST4E1216IDT

Distributor availability of ST4E1216IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST4E1216IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4E1216IDT

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors