STEF01
Active
Design Win
8 V to 48 V fully programmable universal electronic fuse

Download datasheet

Product overview

Description

The STEF01 is a universal integrated electronic fuse optimized for monitoring output current and the input voltage on DC power lines.

When connected in series to the main power rail, it is able to detect and react to overcurrent and overvoltage conditions. When an overload condition occurs, the device limits the output current to a safe value defined by the user. If the anomalous overload condition persists, the device goes into an open state, disconnecting the load from the power supply.

The device is fully programmable. UVLO, overvoltage clamp and start-up time can be set by means of external components.

The adjustable turn-on time is useful to keep the in-rush current under control during startup and hot-swap operations. The device provides either thermal latch and auto-retry protection modes, which are selectable by means of a dedicated pin.

The STEF01 provides a gate driver pin for an external power MOSFET to implement a reverse-current blocking circuit. The intervention of the thermal protection is signaled to the board monitoring circuits through a signal on the fault pin.

  • All features

    • Operating input voltage range: 8 to 48 V
    • Absolute maximum input voltage: 55 V
    • Continuous current typ.: 4 A
    • N-channel on-resistance typ.: 30 mΩ
    • Enable/fault functions
    • Output clamp voltage: adjustable from 10 to 52 V
    • Programmable undervoltage lockout
    • Short-circuit current limit
    • Programmable overload current limit
    • Adjustable soft-start time
    • Latch or auto-retry thermal protection
    • Maximum allowable power protection
    • Power Good
    • Drives an optional external reverse current protection MOSFET
    • Operating junction temperature -40 °C to 125 °C
    • HTSSOP14 package
    • UL2367 Recognized - File N. E468771
    • IEC 62368-1 CB certified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STEF01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STEF01FTR
Ecopack2
Industrial

STEF01FTR

Package:

Industrial

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STEF01FTR

Distributor availability of STEF01FTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEF01FTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEF01FTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors