STM32WL55JC
Active
Education Design Win
Sub-GHz Wireless Microcontrollers. Dual-core Arm Cortex-M4/M0+ @48 MHz with 256 Kbytes of Flash memory, 64 Kbytes of SRAM. LoRa, (G)FSK, (G)MSK, BPSK modulations. AES 256-bit. Multiprotocol System-on-Chip.

Download datasheet Order Direct

Product overview

Description

The STM32WL55/54xx long-range wireless and ultra-low-power devices embed a powerful and ultra-low-power LPWAN-compliant radio solution, enabling the following modulations: LoRa®, (G)FSK, (G)MSK, and BPSK.

The LoRa® modulation is available in STM32WLx5xx only.

These devices are designed to be extremely low-power and are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 48 MHz. This core implements a full set of DSP instructions. It is complemented by an Arm® Cortex®-M0+ microcontroller. Both cores implement an independent memory protection unit (MPU) that enhances the application security.

The devices embed high-speed memories (256-Kbyte flash memory, 64-Kbyte SRAM), and an extensive range of enhanced I/Os and peripherals.

The devices also embed several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection and proprietary code readout protection.

In addition, the STM32WL55/54xx devices support the following secure services running on Arm® Cortex-M0+: unique boot entry capable, secure sub-GHz MAC layer, secure firmware update, secure firmware install and storage and management of secure keys.

These devices offer a 12-bit ADC, a 12-bit DAC low-power sample-and-hold, two ultra-low-power comparators associated with a high-accuracy reference voltage generator.

The devices embed a low-power RTC with a 32-bit sub-second wakeup counter, one 16-bit single-channel timer, two 16-bit four-channel timers (supporting motor control), one 32-bit four-channel timer and three 16-bit ultra-low-power timers.

These devices also embed two DMA controllers (7 channels each) allowing any transfer combination between memory (flash memory, SRAM1 and SRAM2) and peripheral, using the DMAMUX1 for flexible DMA channel mapping.

The devices also feature the following standard and advanced communication interfaces: inter-processor communication controller (mailbox) and semaphores for communication between the two Arm® Cortex®-M cores, two USARTs (supporting LIN, smartcard, IrDA, modem control and ISO7816), one low-power UART (LPUART), three I2Cs (SMBus/PMBus), two SPIs (up to 16 MHz, one supporting I2S).

The operating temperature/voltage ranges are –40 °C to +105 °C (+85 °C with radio) from a 1.8 V to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

The devices integrate a high-efficiency SMPS step-down converter and independent power supplies for ADC, DAC and comparator analog inputs.

A VBAT dedicated supply allows the LSE 32.768 kHz oscillator, the RTC and the backup registers to be backed up. The devices can maintain these functions even if the main VDD is not present, through a CR2032-like battery, a supercap or a small rechargeable battery.

  • All features

    • Includes ST state-of-the-art patented technology
    • Radio
      • Frequency range: 150 MHz to 960 MHz
      • Modulation: LoRa®, (G)FSK, (G)MSK and BPSK
      • RX sensitivity: –123 dBm for 2-FSK(at 1.2 Kbit/s), –148 dBm for LoRa® (at 10.4 kHz, spreading factor 12)
      • Transmitter high output power, programmable up to +22 dBm
      • Transmitter low output power, programmable up to +15 dBm
      • Available integrated passive device (IPD) companion chips for optimized matching, filtering and balun, all in one very compact solution covering each package and each main use cases (22 dBm @ 915 MHz, 14 dBm @ 868 MHz, 17 dBm @ 490 MHz)
      • Compliant with the following radio frequency regulations such as ETSI EN 300 220, EN 300 113, EN 301 166, FCC CFR 47 Part 15, 24, 90, and the Japanese ARIB STD-T30, T-67, T-108
      • Compatible with standardized or proprietary protocols such as LoRaWAN®, Sigfox™, W-MBus and more (fully open wireless system-on-chip)
    • Ultra-low-power platform
      • 1.8 V to 3.6 V power supply
      • –40 °C to +105 °C temperature range
      • Shutdown mode: 31 nA (VDD = 3 V)
      • Standby (+ RTC) mode:360 nA (VDD = 3 V)
      • Stop2 (+ RTC) mode: 1.07 µA (VDD = 3 V)
      • Active-mode MCU: < 72 µA/MHz (CoreMark®)
      • Active-mode RX: 4.82 mA
      • Active-mode TX: 15 mA at 10 dBm and 87 mA at 20 dBm (LoRa® 125 kHz)
    • Core
      • 32-bit Arm® Cortex®-M4 CPU
        • Adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from flash memory, frequency up to 48 MHz, MPU and DSP instructions
        • 1.25 DMIPS/MHz (Dhrystone 2.1)
      • 32-bit Arm®Cortex®-M0+ CPU
        • Frequency up to 48 MHz, MPU
        • 0.95 DMIPS/MHz (Dhrystone 2.1)
    • Security and identification
      • Hardware encryption AES 256-bit
      • True random number generator (RNG)
      • Sector protection against read/write operations (PCROP, RDP, WRP)
      • CRC calculation unit
      • Unique device identifier (64-bit UID compliant with IEEE 802-2001 standard)
      • 96-bit unique die identifier
      • Hardware public key accelerator (PKA)
      • Key management services
      • Secure sub-GHz MAC layer
      • Secure firmware update (SFU)
      • Secure firmware install (SFI)
    • Supply and reset management
      • High-efficiency embedded SMPS step-down converter
      • SMPS to LDO smart switch
      • Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
      • Ultra-low-power POR/PDR
      • Programmable voltage detector (PVD)
      • VBAT mode with RTC and 20x32-bit backup registers
    • Clock sources
      • 32 MHz crystal oscillator
      • TCXO support: programmable supply voltage
      • 32 kHz oscillator for RTC with calibration
      • High-speed internal 16 MHz factory trimmed RC (± 1 %)
      • Internal low-power 32 kHz RC
      • Internal multi-speed low-power 100 kHz to 48 MHz RC
      • PLL for CPU, ADC and audio clocks
    • Memories
      • 256-Kbyte flash memory
      • 64-Kbyte RAM
      • 20x32-bit backup register
      • Bootloader supporting USART and SPI interfaces
      • OTA (over-the-air) firmware update capable
      • Sector protection against read/write operations
    • Rich analog peripherals (down to 1.62 V)
      • 12-bit ADC 2.5 Msps, up to 16 bits with hardware oversampling, conversion range up to 3.6 V
      • 12-bit DAC, low-power sample-and-hold
      • 2x ultra-low-power comparators
    • System peripherals
      • Mailbox and semaphores for communication between Cortex®-M4 and Cortex®-M0+ firmware
    • Controllers
      • 2x DMA controller (7 channels each) supporting ADC, DAC, SPI, I2C, LPUART, USART, AES and timers
      • 2x USART (ISO 7816, IrDA, SPI)
      • 1x LPUART (low-power)
      • 2x SPI 16 Mbit/s (1 over 2 supporting I2S)
      • 3x I2C (SMBus/PMBus®)
      • 2x 16-bit 1-channel timer
      • 1x 16-bit 4-channel timer (supporting motor control)
      • 1x 32-bit 4-channel timer
      • 3x 16-bit ultra-low-power timer
      • 1x RTC with 32-bit sub-second wakeup counter
      • 1x independent SysTick
      • 1x independent watchdog
      • 1x window watchdog
    • Up to 43 I/Os, most 5 V-tolerant
    • Development support
      • Serial-wire debug (SWD), JTAG
      • Dual CPU cross trigger capabilities
    • All packages ECOPACK2 compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WL55JC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32WL55JCI6
Active
UFBGA 73 5x5x0.6 P 0.5 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32WL55JCI6TR
Active
UFBGA 73 5x5x0.6 P 0.5 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32WL55JCI7
Active
UFBGA 73 5x5x0.6 P 0.5 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32WL55JCI6

Package:

UFBGA 73 5x5x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 73 5x5x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WL55JCI6TR

Package:

UFBGA 73 5x5x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 73 5x5x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WL55JCI7

Package:

UFBGA 73 5x5x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 73 5x5x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32WL55JCI6TR

Distributor availability of STM32WL55JCI6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WL55JCI6

Distributor availability of STM32WL55JCI6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WL55JCI7

Distributor availability of STM32WL55JCI7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WL55JCI6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WL55JCI6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

12

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32WL55JCI6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WL55JCI6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

12

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32WL55JCI7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WL55JCI7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

12

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors