Product overview
Description
The BlueNRG-2 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.
The BlueNRG-2 extends the features of the award-winning BlueNRG network processor, enabling the usage of the embedded Cortex® M0 to run the user application code.
The BlueNRG-2 includes 256 KB of programming flash memory, 24 KB of static RAM memory with retention (two 12 KB banks) and SPI, UART, I²C standard communication interface peripherals. It also features multifunction timers, watchdog, RTC, and DMA controller.
An ADC is available to interface with analog sensors, and to read the measurement of the integrated battery voltage sensor. A digital filter is available to process a PDM stream.
The BlueNRG-2 offers the same excellent RF performance of the BlueNRG radio, and the integrated high efficiency DC-DC converter keeps the same ultralow power characteristics, but the BlueNRG-2 improves the BlueNRG sleep mode current consumption allowing a further increase in the battery lifetime of the applications.
-
All features
- Bluetooth® LE
- LE data packet length extension
- LE secure connections
- Link Layer privacy
- Qualified against Bluetooth® Core 5.2
- Operating supply voltage: from 1.7 to 3.6 V
- Integrated linear regulator and DC-DC step-down converter
- Operating temperature range: -40°C to 105°C
- High performance, ultralow power Cortex®-M0 32-bit based architecture core
- Programmable 256 KB flash
- 24 KB RAM with retention (two 12 KB banks)
- 1 x UART interface
- 1 x SPI interface
- 2 x I²C interface
- 14, 15 or 26 GPIOs
- 2 x multifunction timer
- 10-bit ADC
- Watchdog and RTC
- DMA controller
- PDM stream processor
- 16 or 32 MHz crystal oscillator
- 32 kHz crystal oscillator
- 32 kHz ring oscillator
- Battery voltage and temperature sensors
- Up to +8 dBm available output power (at antenna connector)
- Excellent RF link budget (up to 96 dB)
- Accurate RSSI to allow power control
- 8.3 mA TX current (@ -2 dBm, 3.0 V)
- Down to 1 µA current consumption with active Bluetooth® LE stack (sleep mode)
- ST companions integrated balun/filter chips are available
- Average advertisement current consumption 15.34 µA (advertisement interval 1000 ms) – 1 year, 8 months, 19 days with 230 mAh battery (CR2032)
- Average connection current consumption 7.059 µA (connection interval 1000 ms) – 3 years, 10 months, 12 days with 230 mAh battery (CR2032)
- Suitable for building applications compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
- Preprogrammed bootloader via UART
- VFQFPN32, VFQFPN48, and WLCSP34 package options
- Bluetooth® LE
You might also like...
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| BLUENRG-232S | Active Product is in volume production. | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
| BLUENRG-234 | Active Product is in volume production. | WLCSP MSL1 | Industrial | N/A | 10 | 2024-01-01T00:00:00.000+01:00 | |
| BLUENRG-248S | Active Product is in volume production. | VFQFPN 48 6x6x0.9 mm | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| BLUENRG-232S | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| BLUENRG-248S | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| BLUENRG-234 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
BLUENRG-232S Active
BLUENRG-248S Active
BLUENRG-234 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors