Product overview
Description
The BlueNRG-LP is an ultra-low power programmable Bluetooth® Low Energy wireless SoC solution. It embeds STMicroelectronics’s state-of-art 2.4 GHz RF radio IPs combining unparalleled performance with extremely long-battery lifetime. It is compliant with Bluetooth® Low Energy SIG core specification version 5.2 addressing point-to-point connectivity and Bluetooth Mesh networking and allows large-scale device networks to be established in a reliable way. The BlueNRG-LP is also suitable for 2.4 GHz proprietary radio wireless communication to address ultra-low latency applications. The BlueNRG-LP embeds a Cortex®-M0+ microcontroller that can operate up to 64 MHz and also the BlueNRG core coprocessor (DMA based) for Bluetooth Low Energy timing critical operations.The main Bluetooth® Low Energy 5.2 specification supported features are:
2 Mbps data rate, long range (Coded PHY), advertising extensions, channel selection algorithm #2, GATT caching, hardware support for simultaneous connection, master/slave and multiple roles simultaneously, extended packet length support.
In addition, the BlueNRG-LP provides enhanced security hardware support by dedicated hardware functions:
True random number generator (RNG), encryption AES maximum 128-bit security co-processor, public key accelerator (PKA), CRC calculation unit, 64-bit unique ID, Flash memory read and write protection.
The BlueNRG-LP can be configured to support standalone or network processor applications. In the first configuration, the BlueNRG-LP operates as single device in the application for managing both the application code and the Bluetooth Low Energy stack.
The BlueNRG-LP embeds high-speed and flexible memory types:
Flash memory of 256 kB, RAM memory of 64 kB, one-time-programmable (OTP) memory area of 1 kB, ROM memory of 7 kB.
Direct data transfer between memory and peripherals and from memory-to-memory is supported by eight DMA channels with a full flexible channel mapping by the DMAMUX peripheral.
The BlueNRG-LP embeds a 12-bit ADC, allowing measurements of up to eight external sources and up to three internal sources, including battery monitoring and a temperature sensor.
The BlueNRG-LP has a low-power RTC and one advanced 16-bit timer.
The BlueNRG-LP features standard and advanced communication interfaces:
1x SPI, 2x SPI/I2S, 1x LPUART, 1x USART supporting ISO 7816 (smartcard mode), IrDA and Modbus mode, 2x I2C supporting SMBus/PMBus, 1x channel PDM.
The BlueNRG-LP operates in the -40 to +105 °C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.
The BlueNRG-LP integrates a high efficiency SMPS step-down converter and an integrated PDR circuitry with a fixed threshold that generates a device reset when the VDD drops under 1.65 V.
The BlueNRG-LP comes in different package versions supporting up to:
32 I/Os for the QFN48 package, 20 I/Os for the QFN32 package, 30 I/Os for the WCSP49 package.
-
All features
- Bluetooth Low Energy system-on-chip supporting Bluetooth 5.2 specifications
- 2 Mbps data rate
- Long range (Coded PHY)
- Advertising extensions
- Channel selection algorithm #2
- GATT caching
- LE Ping procedure
- Periodic advertising and periodic advertising sync transfer
- LE L2CAP connection-oriented channel
- LE power control and path loss monitoring
- Radio
- RX sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
- Programmable output power up to +8 dBm (at antenna connector)
- Data rate supported: 2 Mbps, 1 Mbps, 500 kbps and 125 kbps
- 128 physical connections
- Integrated balun
- Support for external PA
- BlueNRG core coprocessor (DMA based) for Bluetooth Low Energy timing critical operation
- 2.4 GHz proprietary radio driver
- Suitable for systems requiring compliance with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
- Ultra-low power radio performance
- 10 nA in SHUTDOWN mode (1.8 V)
- 0.6 uA in DEEPSTOP mode (with external LSE and BLE wake-up sources, 1.8 V)
- 0.9 uA in DEEPSTOP mode (with internal LSI and BLE wake-up sources, 1.8 V)
- 4.3 mA peak current in TX (@ 0 dBm, 3.3 V)
- 3.4 mA peak current in RX (@ sensitivity level, 3.3V)
- High performance and ultra-low power Cortex-M0+ 32-bit, running up to 64 MHz
- Dynamic current consumption: 18 µA/MHz
- Operating supply voltage: from 1.7 to 3.6 V
- -40 ºC to 105 ºC temperature range
- Supply and reset management
- High efficiency embedded SMPS step-down converter with intelligent bypass mode
- Ultra-low power power-on-reset (POR) and power-down-reset (PDR)
- Programmable voltage detector (PVD)
- Clock sources
- Fail safe 32 MHz crystal oscillator with integrated trimming capacitors
- 32 kHz crystal oscillator
- Internal low-power 32 kHz RO
- On-chip non-volatile Flash memory of 256 kB
- On-chip RAM of 64 kB or 32 kB
- One-time-programmable (OTP) memory area of 1 kB
- Embedded UART bootloader
- Ultra-low power modes with or without timer and RAM retention
- Quadrature decoder
- Enhanced security mechanisms such as:
- Flash read/write protection
- SWD disabling
- Secure bootloader
- Security features
- True random number generator (RNG)
- Hardware encryption AES maximum 128-bit security co-processor
- HW public key accelerator (PKA)
- CRC calculation unit
- 64-bit unique ID
- System peripherals
- 1x DMA controller with 8 channels supporting ADC, SPI, I2C, USART and LPUART
- 1x SPI
- 2x SPI/I2S
- 2x I2C (SMBus/PMBus)
- 1x PDM (digital microphone interface)
- 1x LPUART
- 1x USART (ISO 7816 smartcard mode, IrDA, SPI Master and Modbus)
- 1x independent WDG
- 1x real time clock (RTC)
- 1x independent SysTick
- 1x 16-bit, 6 channel advanced timer
- Up to 32 fast I/Os
- 28 of them with wake-up capability
- 31 of them 5 V tolerant
- Analog peripherals
- 12-bit ADC with 8 input channels, up to 16 bits with a decimation filter
- Battery monitoring
- Analog watchdog
- Analog Mic I/F with PGA
- Development support
- Serial wire debug (SWD)
- 4 breakpoints and 2 watchpoints
- All packages are ECOPACK2 compliant
- Bluetooth Low Energy system-on-chip supporting Bluetooth 5.2 specifications
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 19 Apr 2022 | 19 Apr 2022 |
Application Notes (5 of 11)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 21 Apr 2022 | 21 Apr 2022 | ||
3.0 | 28 Apr 2022 | 28 Apr 2022 | ||
2.0 | 28 Apr 2022 | 28 Apr 2022 | ||
3.1 | 07 Jul 2022 | 07 Jul 2022 | ||
2.0 | 07 Jul 2022 | 07 Jul 2022 | ||
2.0 | 21 Apr 2022 | 21 Apr 2022 | ||
4.0 | 21 Apr 2022 | 21 Apr 2022 | ||
2.0 | 21 Apr 2022 | 21 Apr 2022 | ||
1.0 | 03 Nov 2020 | 03 Nov 2020 | ||
1.0 | 03 Nov 2020 | 03 Nov 2020 | ||
1.0 | 03 Nov 2020 | 03 Nov 2020 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 28 Apr 2022 | 28 Apr 2022 |
User Manuals (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
11.0 | 20 Jun 2022 | 20 Jun 2022 | ||
16.0 | 23 May 2022 | 23 May 2022 | ||
3.0 | 21 Apr 2022 | 21 Apr 2022 | ||
8.0 | 22 Apr 2022 | 22 Apr 2022 |
Reference Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 19 Apr 2022 | 19 Apr 2022 | ||
2.0 | 24 Sep 2021 | 24 Sep 2021 |
Programming Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 21 Apr 2022 | 21 Apr 2022 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 19 Apr 2022 | 19 Apr 2022 |
Application Notes for related Tools & Software (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 22 Mar 2022 | 22 Mar 2022 | ||
1.0 | 10 Nov 2021 | 10 Nov 2021 | ||
1.1 | 19 Oct 2021 | 19 Oct 2021 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 09 May 2022 | 09 May 2022 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 13 May 2022 | 13 May 2022 | ||
1.0 | 02 Apr 2021 | 02 Apr 2021 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 01 Apr 2021 | 01 Apr 2021 | ||
12.21 | 10 Dec 2021 | 10 Dec 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BLUENRG-345AC | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
BLUENRG-345AT | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
BLUENRG-345MC | Active | VFQFPN 48 6x6x0.9 | Industrial | Ecopack3 | |
BLUENRG-345MT | Active | VFQFPN 48 6x6x0.9 | Industrial | Ecopack3 | |
BLUENRG-345VC | Active | WLCSP MSL1 | Industrial | N/A | |
BLUENRG-345VT | Active | WLCSP MSL1 | Industrial | N/A | |
BLUENRG-355AC | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
BLUENRG-355AT | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
BLUENRG-355MC | Active | VFQFPN 48 6x6x0.9 | Industrial | Ecopack3 | |
BLUENRG-355MT | Active | VFQFPN 48 6x6x0.9 | Industrial | Ecopack3 | |
BLUENRG-355VC | Active | WLCSP MSL1 | Industrial | N/A | |
BLUENRG-355VT | Active | WLCSP MSL1 | Industrial | N/A | |
BLUENRG-345VC
Package:
WLCSP MSL1Material Declaration**:
BLUENRG-345VT
Package:
WLCSP MSL1Material Declaration**:
BLUENRG-355AC
Package:
VFQFPN 32 5x5x1.0 mmMaterial Declaration**:
PDFBLUENRG-355VT
Package:
WLCSP MSL1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
BLUENRG-355MT | 1 distributors | Active | 5A992.c | NEC | Tape and Reel | VFQFPN 48 6x6x0.9 | -40 | 105 | THAILAND | | ||
BLUENRG-345MT | 3 distributors | Active | 5A992.c | NEC | Tape and Reel | VFQFPN 48 6x6x0.9 | -40 | 105 | THAILAND | | ||
BLUENRG-345MC | 3 distributors | Active | 5A992.c | NEC | Tape and Reel | VFQFPN 48 6x6x0.9 | -40 | 85 | THAILAND | | ||
BLUENRG-355AC | 3 distributors | Active | 5A992.c | NEC | Tape and Reel | VFQFPN 32 5x5x1.0 mm | -40 | 85 | THAILAND | | ||
BLUENRG-345VC | 4 distributors | Active | 5A992.c | NEC | Tape and Reel | WLCSP MSL1 | -40 | 85 | TAIWAN | | ||
BLUENRG-345AC | 5 distributors | Active | 5A992.c | NEC | Tape and Reel | VFQFPN 32 5x5x1.0 mm | -40 | 85 | THAILAND | | ||
BLUENRG-345AT | 3 distributors | Active | 5A992.c | NEC | Tape and Reel | VFQFPN 32 5x5x1.0 mm | -40 | 105 | THAILAND | | ||
BLUENRG-355VC | 3 distributors | Active | 5A992.c | NEC | Tape and Reel | WLCSP MSL1 | -40 | 85 | TAIWAN | | ||
BLUENRG-355VT | 4 distributors | Active | 5A992.c | NEC | Tape and Reel | WLCSP MSL1 | -40 | 105 | TAIWAN | | ||
BLUENRG-355MC | 2 distributors | Active | 5A992.c | NEC | Tape and Reel | VFQFPN 48 6x6x0.9 | -40 | 85 | THAILAND | | ||
BLUENRG-345VT | 3 distributors | Active | 5A992.c | NEC | Tape and Reel | WLCSP MSL1 | -40 | 105 | TAIWAN | | ||
BLUENRG-355AT | 3 distributors | Active | 5A992.c | NEC | Tape and Reel | VFQFPN 32 5x5x1.0 mm | -40 | 105 | THAILAND | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors