BlueNRG-LP

Active
Design Win Education

Programmable Bluetooth Low Energy 5.3 Wireless SoC

Download datasheet Order Direct

Product overview

Description

The BlueNRG-LP is an ultra-low power programmable Bluetooth® Low Energy wireless SoC solution. It embeds STMicroelectronics’s state-of-art 2.4 GHz RF radio IPs combining unparalleled performance with extremely long-battery lifetime. It is compliant with Bluetooth® Low Energy SIG core specification version 5.2 addressing point-to-point connectivity and Bluetooth Mesh networking and allows large-scale device networks to be established in a reliable way. The BlueNRG-LP is also suitable for 2.4 GHz proprietary radio wireless communication to address ultra-low latency applications.

The BlueNRG-LP embeds a Cortex®-M0+ microcontroller that can operate up to 64 MHz and also the BlueNRG core coprocessor (DMA based) for Bluetooth Low Energy timing critical operations.

The main Bluetooth Low Energy 5.2 specification supported features are:

2 Mbps data rate, long range (Coded PHY), advertising extensions, channel selection algorithm #2, GATT caching, hardware support for simultaneous connection, master/slave and multiple roles simultaneously, extended packet length support.

In addition, the BlueNRG-LP provides enhanced security hardware support by dedicated hardware functions:

True random number generator (RNG), encryption AES maximum 128-bit security co-processor, public key accelerator (PKA), CRC calculation unit, 64-bit unique ID, Flash memory read and write protection.

The BlueNRG-LP can be configured to support standalone or network processor applications. In the first configuration, the BlueNRG-LP operates as single device in the application for managing both the application code and the Bluetooth Low Energy stack.

The BlueNRG-LP embeds high-speed and flexible memory types:

Flash memory of 256 Kbytes, RAM memory of 64 Kbytes, one-time-programmable (OTP) memory area of 1 Kbytes, ROM memory of 7 Kbytes (ST reserved area).

Direct data transfer between memory and peripherals and from memory-to-memory is supported by eight DMA channels with a full flexible channel mapping by the DMAMUX peripheral.

The BlueNRG-LP embeds a 12-bit ADC, allowing measurements of up to eight external sources and up to three internal sources, including battery monitoring and a temperature sensor.

The BlueNRG-LP has a low-power RTC and one advanced 16-bit timer.

The BlueNRG-LP features standard and advanced communication interfaces:

1x SPI, 2x SPI/I2S, 1x LPUART, 1x USART supporting ISO 7816 (smartcard mode), IrDA and Modbus mode, 2x I2C supporting SMBus/PMBus, 1x channel PDM.

The BlueNRG-LP operates in the -40 to +105 °C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.

The BlueNRG-LP integrates a high efficiency SMPS step-down converter and an integrated PDR circuitry with a fixed threshold that generates a device reset when the VDD drops under 1.65 V.

The BlueNRG-LP comes in different package versions supporting up to:

32 I/Os for the QFN48 package, 20 I/Os for the QFN32 package, 30 I/Os for the WCSP49 package.

  • All features

    • Bluetooth® Low Energy system-on-chip supporting Bluetooth 5.2 specifications
      • 2 Mbps data rate
      • Long range (Coded PHY)
      • Advertising extensions
      • Channel selection algorithm #2
      • GATT caching
      • LE Ping procedure
      • Periodic advertising and periodic advertising sync transfer
      • LE L2CAP connection-oriented channel
      • LE power control and path loss monitoring
    • Radio
      • RX sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
      • Programmable output power up to +8 dBm (at antenna connector)
      • Data rate supported: 2 Mbps, 1 Mbps, 500 kbps and 125 kbps
      • 128 physical connections
      • Integrated balun
      • Support for external PA
      • BlueNRG core coprocessor (DMA based) for Bluetooth Low Energy timing critical operation
      • 2.4 GHz proprietary radio driver
      • Suitable for systems requiring compliance with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
    • Available integrated passive device (IPD) companion chip for optimized matching and filtering
    • Ultra-low power radio performance
      • 10 nA in SHUTDOWN mode (1.8 V)
      • 0.6 µA in DEEPSTOP mode (with external LSE and BLE wake-up sources, 1.8 V)
      • 0.9 µA in DEEPSTOP mode (with internal LSI and BLE wake-up sources, 1.8 V)
      • 4.3 mA peak current in TX (@ 0 dBm, 3.3 V)
      • 3.4 mA peak current in RX (@ sensitivity level, 3.3V)
    • High performance and ultra-low power Cortex-M0+ 32-bit, running up to 64 MHz
    • Dynamic current consumption: 18 µA/MHz
    • Operating supply voltage: from 1.7 to 3.6 V
    • -40 ºC to 105 ºC temperature range
    • Supply and reset management
      • High efficiency embedded SMPS step-down converter with intelligent bypass mode
      • Ultra-low power power-on-reset (POR) and power-down-reset (PDR)
      • Programmable voltage detector (PVD)
    • Clock sources
      • Fail safe 32 MHz crystal oscillator with integrated trimming capacitors
      • 32 kHz crystal oscillator
      • Internal low-power 32 kHz RO
    • On-chip non-volatile Flash memory of 256 Kbytes
    • On-chip RAM of 64 Kbytes or 32 Kbytes
    • One-time-programmable (OTP) memory area of 1 Kbyte
    • Embedded UART bootloader
    • Ultra-low power modes with or without timer and RAM retention
    • Quadrature decoder
    • Enhanced security mechanisms such as:
      • Flash read/write protection
      • SWD disabling
      • Secure bootloader
    • Security features
      • True random number generator (RNG)
      • Hardware encryption AES maximum 128-bit security co-processor
      • HW public key accelerator (PKA)
      • CRC calculation unit
      • 64-bit unique ID
    • System peripherals
      • 1x DMA controller with 8 channels supporting ADC, SPI, I2C, USART and LPUART
      • 1x SPI
      • 2x SPI/I2S
      • 2x I2C (SMBus/PMBus)
      • 1x PDM (digital microphone interface)
      • 1x LPUART
      • 1x USART (ISO 7816 smartcard mode, IrDA, SPI Master and Modbus)
      • 1x independent WDG
      • 1x real time clock (RTC)
      • 1x independent SysTick
      • 1x 16-bit, 6 channel advanced timer
    • Up to 32 fast I/Os
      • 28 of them with wake-up capability
      • 31 of them 5 V tolerant
    • Analog peripherals
      • 12-bit ADC with 8 input channels, up to 16 bits with a decimation filter
      • Battery monitoring
      • Analog watchdog
      • Analog Mic I/F with PGA
    • Development support
      • Serial wire debug (SWD)
      • 4 breakpoints and 2 watchpoints
    • All packages are ECOPACK2 compliant

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BlueNRG-LP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
BLUENRG-345AC
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-345AT
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-345MC
Active
VFQFPN 48 6x6x0.9 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-345MT
Active
VFQFPN 48 6x6x0.9 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-345VC
Active
WLCSP MSL1 Industrial N/A 10 2024-01-01T00:00:00.000+01:00
BLUENRG-345VT
Active
WLCSP MSL1 Industrial N/A 10 2024-01-01T00:00:00.000+01:00
BLUENRG-355AC
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-355AT
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-355MC
Active
VFQFPN 48 6x6x0.9 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-355MT
Active
VFQFPN 48 6x6x0.9 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-355VC
Active
WLCSP MSL1 Industrial N/A 10 2024-01-01T00:00:00.000+01:00
BLUENRG-355VT
Active
WLCSP MSL1 Industrial N/A 10 2024-01-01T00:00:00.000+01:00

BLUENRG-345AC

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-345AT

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-345MC

Package:

VFQFPN 48 6x6x0.9 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-345MT

Package:

VFQFPN 48 6x6x0.9 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-345VC

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

BLUENRG-345VT

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

BLUENRG-355AC

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-355AT

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-355MC

Package:

VFQFPN 48 6x6x0.9 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-355MT

Package:

VFQFPN 48 6x6x0.9 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-355VC

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

BLUENRG-355VT

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
BLUENRG-355MT
Available at distributors

Distributor availability of BLUENRG-355MT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-345MT
Available at distributors

Distributor availability of BLUENRG-345MT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-345MC
Available at distributors

Distributor availability of BLUENRG-345MC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-355AC
Available at distributors

Distributor availability of BLUENRG-355AC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-345VC
Available at distributors

Distributor availability of BLUENRG-345VC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-345AC
Available at distributors

Distributor availability of BLUENRG-345AC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-345AT
Available at distributors

Distributor availability of BLUENRG-345AT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-355VC
Available at distributors

Distributor availability of BLUENRG-355VC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-355VT
Available at distributors

Distributor availability of BLUENRG-355VT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-355MC
Available at distributors

Distributor availability of BLUENRG-355MC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-345VT
Available at distributors

Distributor availability of BLUENRG-345VT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-355AT
Available at distributors

Distributor availability of BLUENRG-355AT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BLUENRG-355MT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-355MT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-345MT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-345MT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-345MC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-345MC

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-355AC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-355AC

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-345VC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-345VC

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-345AC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-345AC

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-345AT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-345AT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-355VC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-355VC

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-355VT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-355VT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-355MC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-355MC

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-345VT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-345VT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-355AT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-355AT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

STM32WB0 series is strongly recommended for any new design further to the BlueNRG-LP/LPS rebranding.