Stepper motors are widely used in holding and positioning applications in the computer, security, industrial automation sectors. Depending on the number of phases, the winding arrangement and the required level of motion smoothness, ST offers several types of bipolar stepper motor drivers to ensure the best performance for your application. In bipolar stepper motors, current can flow in both directions; a full-bridge converter is required to drive each of the two windings of a two-phase motor.
During motion, the type of electronic control (full step, half step, microstepping) and the resulting phase current waveform impact the vibration level, the acoustic noise, motion smoothness and sensitivity to resonances. STMicroelectronics today offers a full range of components to optimize motor control systems. This range of evaluation boards for Stepper motors showcases our innovative and cost-effective motor control solutions to simplify and speed-up your design project.
- X-NUCLEO-IHM14A1 Stepper motor driver expansion board based on STSPIN820 for STM32 Nucleo
- EVAL6472PD Fully integrated stepper motor driver mounting the L6472 in a high power PowerSO package
- EVAL6474PD Stepper motor driver mounting the L6474 in high power PowerSO package
- EVALSTGAP2SCM Demonstration board for STGAP2SCM isolated 4 A single gate driver
- EVALSTDRV600HB8 Demonstration board kit for L638xE and L639x high-voltage gate drivers
- STEVAL-EDUKIT01 Evaluation kit for education on motor control and control systems
- EVALSP820-XS Compact evaluation board for STSPIN820 stepper motor driver
- STEVAL-ETH001V1 Servo drive solution for multi-axial position control with Ethernet real-time
- EVAL6470H-DISC L6470 Discovery: development tool to explore L6470 motor driver
- X-NUCLEO-IHM01A1 Stepper motor driver expansion board based on L6474 for STM32 Nucleo
- EVAL6472H Fully integrated stepper motor driver based on the L6472
- EVAL6472H-DISC L6472 Discovery: development tool to explore L6472 motor driver
- EVAL6228QR L6228Q: Dual full bridge with PWM current control and translator for stepper reference design board
- EVAL6470H Fully integrated stepper motor driver mounting the L6470
- EVAL6482H High power microstepping motor driver with the L6482H
- EVAL6498L Evaluation board for the L6498L gate driver
- EVALSTGAP2DM Demonstration board for STGAP2DM isolated half-bridge gate
- EVAL6480H Fully integrated microstepping motor controller with motion engine and SPI evaluation board
- X-NUCLEO-IHM02A1 Two axis stepper motor driver expansion board based on the L6470 for STM32 Nucleo
- STEVAL-3DP001V1 Evaluation board for 3D printer
- X-NUCLEO-IHM05A1 Bipolar stepper motor driver expansion board based on L6208 for STM32 Nucleo
- X-NUCLEO-IHM06A1 Low voltage stepper motor driver expansion board based on the STSPIN220 for STM32 Nucleo
- EVAL6494L Demonstration board for L6494L gate driver
- EVAL6491HB Demonstration board for L6491 gate driver with smart shut down feature
- EVAL6480H-DISC L6480 Discovery: development tool to explore L6480 motor controller
- EVAL6482H-DISC L6482 Discovery: development tool to explore L6482 motor controller
- X-NUCLEO-IHM03A1 High power stepper motor driver expansion board based on powerSTEP01 for STM32 Nucleo
- EVAL6470PD Fully integrated stepper motor driver mounting the L6470 in a high power PowerSO package
- EVALSTGAP1AS STGAP1AS evaluation board
- EVLPOWERSTEP01 System-in-package integrating microstepping controller and 10 A power MOSFETs evaluation board
- EVALSTGAP2HSM Demonstration board for STGAP2HSM isolated 4 A single gate driver
- EVAL6474H Stepper motor driver mounting the L6474
- EVALSTGAP2HSCM Demonstration board for STGAP2HSCM isolated 4 A single gate driver
- EVAL6208Q Stepper motor driver mounting the L6208Q