- STEVAL-HKI001V2 Industrial drive system kit based on ACEPACK 2 power module
- STEVAL-IHM036V1 Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B
- EVAL6474PD Stepper motor driver mounting the L6474 in high power PowerSO package
- AEK-MOT-3P9908M Specific CAN-controlled brushless motor evaluation board based on SPC560P and L9908 with BLDC motor included
- STEVAL-IPM10B 1200 W motor control power board based on STGIB10CH60TS-L SLLIMM™ 2nd series IPM
- STEVAL-IHM028V2 2 kW 3-phase motor control evaluation board featuring the STGIPS20C60 IGBT intelligent power module
- EVSTDRVG611MC Three-phase motor control evaluation board based on STDRIVEG611 GaN driver & STM32G431RB
- STEVAL-IHM039V1 Dual motor drive control stage based on the STM32F415ZG microcontroller
- STEVAL-IPM10F 1000 W motor control power board based on STGIF10CH60TS-L SLLIMM™ 2nd series IPM
- STEVAL-IPM05F 500 W motor control power board based on STGIF5CH60TS-L SLLIMM™ 2nd series IPM
- STEVAL-CTM015V1 1 kW, 400 VDC three-phase switched reluctance motor drive
- STEVAL-IPMM15B 1500 W motor control power board based on STIB1560DM2T-L SLLIMM 2nd series MOSFET IPM
- STEVAL-IPMM10B 1200 W motor control power board based on STIB1060DM2T-L SLLIMM? 2nd series MOSFET IPM
- STEVAL-CTM020A Compact MCU-based control board for multi-phase and multi-motor FOC drives
- EVLSPIN32G4-ACT STSPIN32G4 reference design for next generation smart actuators
- STEVAL-PTOOL2V1 Compact reference design for battery-operated brushless power tools based on STSPIN32F0252
- STEVAL-PTOOL1V1 Compact reference design for low voltage brushless power tools based on STSPIN32F0B
- STEVAL-CTM012V1 High-efficiency 250 W compressor solution based on STSPIN32F0601Q and STD8N60DM2
- STEVAL-CTM011V1 250 W mainstream compressor solution based on STSPIN32F0601Q and STGD5H60DF
- STDES-PTOOL3A Compact, configurable and customizable reference design for battery-operated brushless power tools based on STM32G431 and STDRIVE101
- EVALPWD13F60 High-voltage evaluation board for the PWD13F60
- STEVAL-IPM08B 800 W motor control power board based on STGIB8CH60TS-L SLLIMM™ 2nd series IPM
- EVLDRIVE102BP STDRIVE102BP demonstration board for three-phase brushless motors
- EVAL6472H-DISC L6472 Discovery: development tool to explore L6472 motor driver
- EVLDRIVE102P STDRIVE102P demonstration board for three-phase brushless motors
- EVSPIN958 Single brushed DC motor driver expansion board based on STSPIN958
- EVAL6207Q Dual full bridge with integrated PWM current controllers
- STEVAL-SPIN3202 STSPIN32F0A advanced 3-phase BLDC driver with embedded STM32 MCU single shunt evaluation board
- STEVAL-IHM035V2 3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)
- EVLPOWERSTEP01 System-in-package integrating microstepping controller and 10 A power MOSFETs evaluation board
- EVLDRIVE101-HPD Circular and extremely compact motor control reference design for high-current brushless motors based on STDRIVE101
- STEVAL-SPIMD20V1 Power drive system demonstration kit based on the SPIMD20 integrated motor drive
- EVLSERVO1 STSPIN32G4 reference design for servo driving applications
- EVSPIN32G4-DUAL STSPIN32G4 & STDRIVE101 demonstration board for driving two BLDC motors
- EVALSTDRIVE601 Demonstration board for STDRIVE601 triple gate driver
- STEVAL-ISD01KCB 22 kW servo drive system with real time connectivity and safety functions
- EVLPWD-FAN-PUMP PWD5T60 circular reference design for 100 W inverter optimized for fan and pump applications
- EVAL6472PD Fully integrated stepper motor driver mounting the L6472 in a high power PowerSO package
- STEVAL-CTM010V1 1.5 kW dual motor drive with digital PFC based on SLLIMM™ IPMs and STM32F3
- STEVAL-IHM021V2 100 W, 3-phase inverter based on L6390 and UltraFASTmesh™ MOSFET for speed FOC of 3-phase PMSM motor drive
- EVALSTDRV600HB8 Demonstration board kit for L638xE and L639x high-voltage gate drivers
- STEVAL-APD03ACB ASIL D gate driver board for traction inverter in EV/HEV applications
- STEVAL-APD04ACB Gate driver board for traction inverter in EV/HEV applications
- EVSPIN32G4 STSPIN32G4 demonstration board for three-phase brushless motors
- STEVAL-ESC002V1 Electronic Speed Controller reference design based on STSPIN32F0A
- STEVAL-GMBL02V1 Reference design kit for Gimbal controller for drones and handheld applications
- EVSPIN32G4NH STSPIN32G4 demonstration board for three-phase brushless motors
- EVSPIN32F06Q1S1 3-phase inverter based on STSPIN32F0601
- STEVAL-IHM034V2 Dual motor control and PFC demonstration board featuring the STM32F103 and STGIPS20C60
- EVSPIN32F06Q2S1 3-phase inverter based on STSPIN32F0602
- EVAL6482H High power microstepping motor driver with the L6482H
- EVSPIN32F02Q1S1 3-phase inverter based on STSPIN32F0251
- STEVAL-IPMNG3Q 300 W motor control power board based on STGIPQ3H60T-H SLLIMM™-nano IPM
- STEVAL-IHM032V1 150 W inverter featuring the L639x and STGD3HF60HD for 1-shunt based sinusoidal vector control and trapezoidal scalar control
- STEVAL-PTOOL4A Compact, customizable and configurable reference design for battery operated BLDC/PMSM power tools based on STM32G473 and STDRIVE 101
- EVLSPIN32G0A1 Brushless motor driver evaluation board based on STSPIN32G0A1
- EVLDRIVE102H STDRIVE102H evaluation board for three-phase brushless motors
- STEVAL-IHM045V1 3-phase high voltage inverter power board for FOC based on the STGIPN3H60A (SLLIMM™-nano)
- EVLSPIN32G0B1 Brushless motor driver evaluation board based on STSPIN32G0B1
- EVAL6206Q Dual full bridge with programmable overcurrent
- EVLSPIN32G0A2 Brushless motor driver evaluation board based on STSPIN32G0A2
- EVLSPIN32G0B2 Brushless motor driver evaluation board based on the STSPIN32G0B2
- EVAL6235Q Three phase BLDC motor driver mounting the L6235Q
- EVALSTGAP1BS Demonstration board for STGAP1BS galvanically isolated single gate driver
- EVLDRIVE102BH STDRIVE102BH evaluation board for three-phase brushless motors
- EVAL6208Q Stepper motor driver mounting the L6208Q
- STEVAL-FTD01KCB 1.5 kW, 400 Vdc fault tolerant six-phase motor drive
- STEVAL-CTM009V1 5 kW low voltage high current inverter for industrial motor control applications
- EVALSTGAP2HDM Demonstration board for STGAP2HDM isolated 4 A half-bridge gate driver
- EVAL6225PD L6225 DMOS Dual Full Bridge Driver Evaluation Board
- EVL6480 Stepper motor driver evaluation board based on the L6480 device
- EVL6472 Stepper motor driver evaluation board based on the L6472 device
- EVL6470 Stepper motor driver evaluation board based on the L6470
- EVL6482 Stepper motor driver evaluation board based on the L6482
- EVAL6228QR L6228Q: Dual full bridge with PWM current control and translator for stepper reference design board
- EVAL6208N L6208 DMOS Driver for Bipolar Stepper Motor in PowerDip Package Evaluation board
- EVSPIN32F06Q1S3 3-phase inverter based on STSPIN32F0601Q with 3-shunt topology
- EVAL6480H Fully integrated microstepping motor controller with motion engine and SPI evaluation board
- STEVAL-ESC001V1 Electronic speed controller reference design for drones
- EVAL6480H-DISC L6480 Discovery: development tool to explore L6480 motor controller
- EVAL6482H-DISC L6482 Discovery: development tool to explore L6482 motor controller
- STEVAL-TTM005A Resolver board reading for motor position estimation
- EVALSTGAP2HSM Demonstration board for STGAP2HSM isolated 4 A single gate driver
- EVALSTGAP2HSCM Demonstration board for STGAP2HSCM isolated 4 A single gate driver
- STEVAL-APD05ACB ASIL D gate driver board for traction inverter in EV/ HEV applications
- EVAL2293Q L2293Q push-pull four channel driver with integrated diodes evaluation board
- EVALSTGAP2SCM Demonstration board for STGAP2SCM isolated 4 A single gate driver
- STEVAL-SPIN3201 STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU evaluation board
- STEVAL-EDUKIT01 Evaluation kit for education on motor control and control systems
- STEVAL-HKI001V1 Industrial drive system kit based on ACEPACK™ 2 power module
- EVSPIN32F0602S1 EVSPIN32F0602S1 3-phase inverter based on STSPIN32F0602
- EVSPIN32F0601S1 EVSPIN32F0601S1 3-phase inverter based on STSPIN32F0601
- EVSPIN32F0601S3 3-phase inverter based on STSPIN32F0601 with 3-shunt topology
- EVAL6472H Fully integrated stepper motor driver based on the L6472
- EVLSTGAP3S6I Half-bridge evaluation board for STGAP3S6I IGBT galvanically isolated gate driver with protectioN
- STEVAL-IHM029V2 Universal motor control evaluation board based on the STM8S103F2 MCU and T1235T Triac
- EVLSTGAP3S6S Half-bridge evaluation board for STGAP3S6S SiC MOSFETs isolated gate driver with protections
- EVSPIN32G06Q1S1 3-phase inverter based on STSPIN32G0601
- EVLSTGAP3SXI Half-bridge evaluation board for STGAP3SXI IGBT galvanically isolated gate driver with protection
- EVSPIN32G06Q1S3 3-phase inverter based on STSPIN32G0601Q with 3-shunt topology
- EVSPIN32G06Q2S1 3-phase inverter based on STSPIN32G0602
- STEVAL-LVLP01 Motor control discovery kit with STDRIVE101 three-phase gate driver and the STL8N10F7 power MOSFETs
- EVSPIN32G02Q1S1 3-phase inverter based on STSPIN32G0251Q
- EVALSTGAP2SICD Demonstration board for EVALSTGAP2SICD isolated 4 A half-bridge gate driver
- STEVAL-IPM20B 2000 W motor control power board based on STGIB20M60TS-L SLLIMM 2nd series IPM
- STEVAL-IPM30B 2500 W motor control power board based on STGIB30M60TS-L SLLIMM 2nd series IPM
- STEVAL-IHT008V1 Low standby loss front-end with inrush current limitation and insulated AC switch control
- EVLSPIN9P12 Demonstration board for STSPIN9P1 half-bridge system-in-package
- STEVAL-IHM040V1 BLDC/PMSM driver demonstration board based on STM32 and the SLLIMM nano™
- STEVAL-IHM043V1 6-Step BLDC sensorless driver board based on the STM32F051 and L6234
- EVAL6474H Stepper motor driver mounting the L6474
- EVSPIN948 Dual brushed DC motor driver expansion board based on STSPIN948
- AEK-MOT-MR200G1 Vehicle mirror controller board based on L99DZ200G multioutput driver and SPC582B60E1 Chorus 1M microcontroller
- EVALPWD5F60 Demonstration board for PWD5F60 smart driver with integrated high voltage full bridge
- EVL6205-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVL62XX-MAIN Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVALSP820-XS Compact evaluation board for STSPIN820 stepper motor driver
- STEVAL-IHM038V1 BLDC ceiling fan controller based on STM32 and SLLIMM-nano
- STEVAL-IHM042V1 Compact, low-voltage dual motor control evaluation board based on the STM32F303CC and L6230
- EVLSPIN9P15 Demonstration board for STSPIN9P1 half-bridge system-in-package
- EVLSPIN9P21 Demonstration board for STSPIN9P2 full-bridge system-in-package
- EVLSPIN9P16 Demonstration board for STSPIN9P1 half-bridge system-in-package
- EVL6226-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVL6207-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- STEVAL-CTM014A 700 W reference design for washing machine and home appliances
- EVL6225-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVLSPIN9P11 Demonstration board for STSPIN9P1 half-bridge system-in-package
- EVAL6470H Fully integrated stepper motor driver mounting the L6470
- EVL6206-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVL6228-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVAL6498L Evaluation board for the L6498L gate driver
- STEVAL-IPMNM5Q 450 W motor control power board based on STIPQ5M60T-H SLLIMM-nano 2nd series MOSFET IPM
- EVALSTGAP2DM Demonstration board for STGAP2DM isolated half-bridge gate
- EVL6227-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVALSTGAP2SM Demonstration board for STGAP2SM isolated 4 A single gate
- EVL6208-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVLSPIN9P22 Demonstration board for STSPIN9P2 full-bridge system-in-package
- EVSPIN32F0251S1 3-phase inverter based on STSPIN32F0251
- STEVAL-IHM023V3 1 kW 3-phase motor control evaluation board featuring L6390 drivers and STGP10H60DF IGBT
- STEVAL-IPMNM1S 60 W motor control power board based on STIPNS1M50T-H SLLIMM™-nano SMD IPM MOSFET
- EVAL6494L Demonstration board for L6494L gate driver
- STEVAL-IPMNM3Q 300 W motor control power board based on STIPQ3M60T-H SLLIMMnano 2nd series MOSFET IPM
- EVAL6491HB Demonstration board for L6491 gate driver with smart shut down feature
- STEVAL-IPMNM2S 100 W motor control power board based on STIPNS2M50T-H SLLIMM™-nano (SMD) IPM
- EVSTGAP2SICSANC Demonstration board for STGAP2SICSANC isolated single gate driver
- EVLSPIN9P24 Demonstration board for STSPIN9P2 full-bridge system-in-package
- EVSTGAP2SICSAC Demonstration board for STGAP2SICSAC galvanically isolated single gate driver
- EVLSPIN9P23 Demonstration board for STSPIN9P2 full-bridge system-in-package
- STEVAL-IPMNG3S 120 W motor control power board based on STGIPNS3H60T-H SLLIMM?-nano SMD IPM MOSFET
- EVSTGAP2GSN Demonstration board for STGAP2GSN isolated single gate driver with e-mode GaN transistor
- EVLSPIN9P1-3PH 3-phase driver for BLDC/PMSM motors based on STSPIN9P1 Half-bridge
- EVSTGAP2GS Demonstration board for STGAP2GS galvanically isolated single gate driver with e-mode GaN transistor
- STEVAL-IPMNM2N 100 W motor control power board based on STIPN2M50T-H SLLIMM™nano IPM MOSFET
- STEVAL-IPMNG5Q 450 W motor control power board based on STGIPQ5C60T-HZ SLLIMM™-nano IPM
- STEVAL-IPMNG8Q 600 W motor control power board based on STGIPQ8C60T-HZ SLLIMM™-nano IPM
- STEVAL-IPMNM1N 60 W motor control power board based on STIPN1M50T-H SLLIMM™nano IPM MOSFET
- STEVAL-PCC009V2 IBU Motor Control & IPS universal interface
- EVLSTGAP3SXS-H Half-bridge evaluation board for STGAP3SXS SiC MOSFETs isolated gate driver with protections
- EVAL6393FB Low voltage full bridge reference design board featuring L6393 advanced high-voltage gate driver
- AEK-MOT-WINH92 Window lift DC board driver based on the L99H92 gate driver and an external MCU
- EVALKIT-ROBOT-1 Compact reference design kit for robotics and automation based on STSPIN32F0A
- EVALSTGAP2SICSC Demonstration board for STGAP2SICSC isolated 4 A single gate drive
- EVALSTGAP2SICS Demonstration board for STGAP2SICS isolated 4 A single gate drive
- STEVAL-3DP001V1 Evaluation board for 3D printer
- STEVAL-IHT003V2 Low loss e-starter evaluation board for compressor starter circuits based on the ACST6
- EVSTGAP2SICSNC Demonstration board for STGAP2SICSNC isolated 4 A single gate driver
- EVSTGAP2SICSN Demonstration board for STGAP2SICSN isolated 4 A single gate driver
- X-STM32MP-RBT01 X-STM32MP expansion board for robotics applications
- STEVAL-SPIN3204 Six-step brushless motor driver evaluation board for applications based on the STSPIN32F0B BLDC controller
- STEVAL-IHM041V1 Universal motor driver with speed control based on the STM8 and Triac (US version)
- EVLGANSPIN1-3PH Three-phase 400 W motor control reference design with GANSPIN611 and STM32G431RB
- EVALSTDRIVE101 STDRIVE101 demonstration board for three-phase brushless motors
- AEK-MOT-3P99081 Specific CAN-controlled brushless motor evaluation board based on SPC560P and L9908
- STEVAL-IPM07F 700 W motor control power board based on STGIF7CH60TS-L SLLIMM™ 2nd series IPM
- STEVAL-IPM15B 1500 W motor control power board based on STGIB15CH60TS-L SLLIMM™ 2nd series IPM
- EVALSTGAP2SAC Demonstration board for STGAP2SA automotive grade isolated 4 A single gate driver
- EVALSTGAP2HSAC Demonstration board for STGAP2HSA automotive grade isolated 4 A single gate driver
- EVALSTGAP4S Demonstration board for STGAP4S advanced galvanically isolated gate driver
- EVLPWD5T60 Evaluation board for the PWD5T60 compact high-voltage 3-phase power stage with integrated gate driver
- STEVAL-IHT005V2 Demonstration board with full 3.3 V ACS/Triac control using the STM32F100
Motor control - Products
All tools & software types
Show only products supplied by ST
Please enter your desired search query and search again Filters
Quick filters
Show only products supplied by ST
All resource types Minify
Filters
Quick filters
File Type
Latest update