CATEGORIES

STM32WB0 series

Bluetooth® LE communications in a compact, energy-efficient design

The STM32WB0 microcontroller series enables reliable wireless performance in a compact, energy-efficient design.
Based on the Arm Cortex®-M0+ core running at 64 MHz, the series offers up to 512 Kbytes of flash memory and 64 Kbytes of RAM.
Certified for Bluetooth® LE, the STM32WB0 offers best-in-class power consumption, ideal for cost- and energy-sensitive wireless applications.

(*) Suggested Resale Price (USD) of STM32WB0 per 10,000 units, for BUDGETARY USE ONLY. For quotes, please contact your local ST Sales office or our distributors

Discover our portfolio

Applications

Industrial
  • 10-year longevity commitment
  • Bluetooth® LE connectivity plug-in
  • Bluetooth® LE proprietary radio driver
Consumer
  • ST sensors can be easily integrated with STM32WB0
  • Rx: 3.6 mA and Tx: 4.9 mA (STM32WB09 peak consumption)
  • Affordability
Tracking and monitoring
  • -104 dBm Rx sensitivity (long range), +8 dBm Tx output power
  • <0.8 uA sleep mode
  • Cost effectiveness

Product types:

STM32WB05xZ

The STM32WB05xZ line offers up to 64 MHz of CPU, 192 Kbytes of flash memory, 24 Kbytes of RAM and comes in two packages: 32-pin VFQFPN and 36-pin WLCSP.

This line is certified for Bluetooth® LE (qualified against Bluetooth® Core 5.4) and supports the following functionalities:

  • Long range, 2 Msps
  • Extended advertising
  • Direction finding (AoA/AoD)
  • PAwR
STM32WB05xN

The STM32WB05xN line is a Bluetooth® LE network co-processor available in two packages: 32-pin VFQFPN and 36-pin WLCSP.

This line is certified for Bluetooth® LE (qualified against Bluetooth® Core 5.4) and supports the following functionalities:

  • Long range, 2 Msps
  • Extended advertising
  • Direction finding (AoA/AoD)
STM32WB06xx and STM32WB07xx

The STM32WB06xx and STM32WB07xx lines offer up to 64 MHz of CPU, 256 Kbytes of flash memory, 32 to 64 Kbytes of RAM and come in three packages: 32-pin VFQFPN, 48-pin VFQFN and 49-pin WLCSP.

These lines are certified for Bluetooth® LE (qualified against Bluetooth® Core 5.4) and support the following functionalities:

  • Long range, 2 Msps
  • Extended advertising
  • PAwR
STM32WB09xx

The STM32WB09xx line offers up to 64 MHz of CPU, 512 Kbytes of flash memory, 64 Kbytes of RAM and comes in two packages: 32-pin VFQFPN and 36-pin WLCSP.

This line is certified for Bluetooth® LE (qualified against Bluetooth® Core 5.4), and supports the following functionalities:

  • Long range, 2 Msps
  • Extended advertising
  • Direction finding (AoA/AoD)
  • Isochronous channels
  • PAwR

Why choose the STM32WB0 microcontrollers?

Certified for Bluetooth® LE (qualified against Bluetooth® Core 5.4), the STM32WB0 offers a best-in-class wireless radio and low-power features that are ideal for cost- and energy-sensitive wireless applications.

High wireless performance

  • Arm® Cortex®-M0+ core running at 64 MHz
  • Up to 512 Kbytes of flash memory and 64 Kbytes of RAM
  • Best-in-class radio enabling robust and stable connectivity

Longer battery life for IoT devices

  • State-of-the-art radio efficiency
  • Power control option

Cost effectiveness

  • Best value and cost efficiency
  • High integration in tiny packages for reduced bill of material and simplified circuitry (enabling 2-layer PCBs)

Extensive wireless design ecosystem

  • Streamlined project development thanks to STM32Cube
  • RF reference designs, IPD chip for easy impedance matching
  • Bluetooth® LE (Low Energy) and Mesh stacks, software tools, and resources

Discover our product offering

Product lines CPU (MHz) Flash (KB) RAM (byte) IOs (max)
STM32WB05xZ 64 192 K 24 K 20
STM32WB05xN   Network Co/processor Network Co/processor  
STM32WB06xx and STM32WB07xx 64 256 K 32 to 64 K 32
STM32WB09xx 64 512 K 64 K 20

Discover our evaluation boards and STDES for STM32WB0 lines

Pre-certified reference designs
STDES-WB0xx

Resources to get you started, schematics, layout, BOM

STM32 MCU developer zone STM32 MCU developer zone
STM32 MCU developer zone mobile